- AMD CPU voltage regulator Ics
- Ampere CPU voltage regulator ICs
- Intel CPU voltage regulator Ics
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
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 15, 2026
Business & Financial Press
Oct 14, 2026
Business & Financial Press
Oct 07, 2026
Business & Financial Press
Oct 05, 2026
ADAS & autonomous driving
Cutting-edge solutions to accelerate the future of driving with advanced driver assistant systems (ADAS) and autonomous driving (AD).
-
On this page
Browse by category
77 GHz automotive radar system
Our 77 / 79 GHz radar offerings provide highly robust, scalable, future proof, and efficient centralized and edge radar solutions for ADAS applications
Automotive camera modules for ADAS and surround view
Scalable automotive camera module solutions for ADAS vision systems, surround view, and interior sensing — ISO 26262-ready for next-gen vehicles
Domain controller for ADAS & autonomous driving
Safety systems monitoring solutions with scalable microcontrollers complementing PMIC and safety-centric memory solutions
In-cabin monitoring system (ICMS)
Infineon's comprehensive range of sensing solutions revolutionize in-cabin sensing systems by ensuring unparalleled safety and comfort
About
Excellent progress in Advanced Driver Assistance Systems (ADAS) - including lane departure warning, emergency braking and distance control - has put us on the fast track to fully autonomous cars.
Our wide range of high-quality semiconductor solutions for Advanced Driver Assistance Systems (ADAS) will make your designs a success. For instance, we offer a market-leading RASIC™ product portfolio of packaged and unpackaged radar chips.
We also offer the AURIX™ family of scalable microcontrollers for ADAS, suitable for radar (24 GHz, 60 GHz, 77 GHz, 79 GHz), camera, 2D/3D ToF and sensor fusion applications. Here, our innovations enhance system partitioning for better integration of system functions. This reduces application complexity and space requirements, resulting in highly optimized solutions.
New devices include high-speed interfaces, integrated hardware acceleration, enhanced ECU validation, and instrumentation tools. All ADAS devices are designed according to the ISO 26262 safety methodology, meaning they are capable of making automatic decisions to assist the driver in use cases such as emergency braking.
Advanced Driver Assistance Systems (ADAS) and Autonomous Driving (AD) applications demand fast, reliable, and scalable in-vehicle communication to support real-time sensor data processing, sensor fusion, and decision-making. Infineon's Ethernet solutions, including PHYs, switches, and bridges, are tailored for these high-performance requirements, offering robust, low-latency networking capabilities.
Infineon's Ethernet PHYs are designed for high-speed data transfer, enabling efficient communication between cameras, radar, and LiDAR systems critical for ADAS/AD.
Infineon's Ethernet switches support advanced features like Time-Sensitive Networking (TSN), ensuring deterministic and reliable data delivery to meet the stringent timing requirements of safety-critical applications.
Furthermore, these solutions simplify the integration of zonal and centralized vehicle architectures, enabling seamless high-bandwidth communication across ADAS modules. By adhering to stringent automotive standards like ISO 26262, these products ensure that the reliability and safety required for autonomous driving are uncompromised.
Excellent progress in Advanced Driver Assistance Systems (ADAS) - including lane departure warning, emergency braking and distance control - has put us on the fast track to fully autonomous cars.
Our wide range of high-quality semiconductor solutions for Advanced Driver Assistance Systems (ADAS) will make your designs a success. For instance, we offer a market-leading RASIC™ product portfolio of packaged and unpackaged radar chips.
We also offer the AURIX™ family of scalable microcontrollers for ADAS, suitable for radar (24 GHz, 60 GHz, 77 GHz, 79 GHz), camera, 2D/3D ToF and sensor fusion applications. Here, our innovations enhance system partitioning for better integration of system functions. This reduces application complexity and space requirements, resulting in highly optimized solutions.
New devices include high-speed interfaces, integrated hardware acceleration, enhanced ECU validation, and instrumentation tools. All ADAS devices are designed according to the ISO 26262 safety methodology, meaning they are capable of making automatic decisions to assist the driver in use cases such as emergency braking.
Advanced Driver Assistance Systems (ADAS) and Autonomous Driving (AD) applications demand fast, reliable, and scalable in-vehicle communication to support real-time sensor data processing, sensor fusion, and decision-making. Infineon's Ethernet solutions, including PHYs, switches, and bridges, are tailored for these high-performance requirements, offering robust, low-latency networking capabilities.
Infineon's Ethernet PHYs are designed for high-speed data transfer, enabling efficient communication between cameras, radar, and LiDAR systems critical for ADAS/AD.
Infineon's Ethernet switches support advanced features like Time-Sensitive Networking (TSN), ensuring deterministic and reliable data delivery to meet the stringent timing requirements of safety-critical applications.
Furthermore, these solutions simplify the integration of zonal and centralized vehicle architectures, enabling seamless high-bandwidth communication across ADAS modules. By adhering to stringent automotive standards like ISO 26262, these products ensure that the reliability and safety required for autonomous driving are uncompromised.
Design resources
Join our empowering community
Start your designs with our ready-to-use solutions