Overview
The PSOC™ 4000S series is a family of system-on-chip (SoC) devices that builds upon the features of the PSOC™ 4000 family. Like the PSOC™ 4000, the PSOC™ 4000S series is a cost-effective, entry-level MCU that is based on a 32-bit Arm® processor, designed to enable quick and simple upgrades of legacy 8-bit and 16-bit microcontrollers (MCUs).
Key Features
- 48 MHz Arm® Cortex®-M0+ CPU
- Up to 32 KB flash, up to 4 KB SRAM
- Best-in-class signal-to-noise ratio
- Self-capacitive & mutual-capacitve
- Automatic hardware tuning
- Single-slope 10-bit ADC function
- Two current DACs (IDACs)
- Two low-power comparators
- Run-time reconfigurable SCBs
- Five 16-bit TCPWM blocks
- Operating voltage: 1.71 V to 5.5 V
- Up to 36 I/O with 16 Smart I/O
Applications
Products
About
The key features of the PSOC™ 4000S series is the integration of Infineon's fourth-generation CAPSENSE™, an industry-leading capacitive sensing technology which allows for advanced touch sensing capabilities, making it suitable for a wide range of applications such as proximity switch, touch button, capacitive slider and capacitive trackpad with robust liquid tolerance.
In addition to CAPSENSE™, the PSOC™ 4000S series also features a range of programmable digital and analog peripherals, including timers, counters, pulse-width modulators (PWMs), inter-integrated circuit (I2C) interfaces, and comparators. The programmability of these peripherals allows designers to customize the MCU to specific application requirements.
The PSOC™ 4000S series also introduces Smart I/Os, which enable pin-level digital logic implementation. This feature allows for greater flexibility and customization of the MCU's I/O capabilities.
The PSOC™ 4000S series is suitable for a variety of consumer and industrial applications, thanks to its flexibility, range of features, and low power consumption. Some possible applications include IoT devices, wearables, home appliances, and industrial control systems.
PSOC™ 4000S CAPSENSE™ can be used to build a self or mututal capacitive sensing applciation. CAPSENSE™ is supported in the PSOC™ 4000S through a CAPSENSE™ Sigma-Delta (CSD) block that can be connected to any pins through an analog multiplex bus via analog switches. CAPSENSE™ function can thus be provided on any available pin or group of pins in a system under software control.
- GET the PSOC™ 4000S CAPSENSE™ kit (CY8CKIT-145-40XX) to kickstart your capacitive sensing project.
- Download ModusToolbox™ software
- Read our application note: AN79953 getting started with PSOC™ 4
- Learn how to use CAPSENSE™ in your PSOC™ 4 design with our AN85951 application note
ModusToolbox™ software is a collection of development tools and embedded resources supporting Infineon devices.
The ModusToolbox™ tools package includes desktop applications that enable the creation of new embedded projects, managing software resources, configuring device peripherals and middleware, and multiple IDE options for compiling, programming, and debugging. Windows, Linux, and MacOS are supported.
These ModusToolbox™ applications utilize an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, and middleware from Infineon and partners. Middleware libraries include CAPSENSE™ HMI, connectivity, machine learning, graphics, security, and more.
ModusToolbox™ software currently supports application development within the following product families:
- 32-bit PSOC™ Arm® Cortex® MCUs
- 32-bit XMC™ industrial MCUs Arm® Cortex®-M
- 32-bit TRAVEO™ T2G Arm® Cortex® MCUs
- AIROC™ connected MCUs
- AIROC™ Bluetooth®
- USB-C Power Delivery controllers
- Wireless charging ICs
Drivers, middleware, and code examples are available for many Infineon products, including:
- AIROC™ Wi-Fi + Bluetooth®
- OPTIGA™ Trust
- XENSIV™ sensors
Infineon’s longevity program ensures that, based on Infineon's current estimate of and subject to actual product demand, Infineon currently plans to have available the participating products listed below, or a form-, fit-, and function-compatible device, for a minimum of 15 years from the date of first sale.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
The key features of the PSOC™ 4000S series is the integration of Infineon's fourth-generation CAPSENSE™, an industry-leading capacitive sensing technology which allows for advanced touch sensing capabilities, making it suitable for a wide range of applications such as proximity switch, touch button, capacitive slider and capacitive trackpad with robust liquid tolerance.
In addition to CAPSENSE™, the PSOC™ 4000S series also features a range of programmable digital and analog peripherals, including timers, counters, pulse-width modulators (PWMs), inter-integrated circuit (I2C) interfaces, and comparators. The programmability of these peripherals allows designers to customize the MCU to specific application requirements.
The PSOC™ 4000S series also introduces Smart I/Os, which enable pin-level digital logic implementation. This feature allows for greater flexibility and customization of the MCU's I/O capabilities.
The PSOC™ 4000S series is suitable for a variety of consumer and industrial applications, thanks to its flexibility, range of features, and low power consumption. Some possible applications include IoT devices, wearables, home appliances, and industrial control systems.
PSOC™ 4000S CAPSENSE™ can be used to build a self or mututal capacitive sensing applciation. CAPSENSE™ is supported in the PSOC™ 4000S through a CAPSENSE™ Sigma-Delta (CSD) block that can be connected to any pins through an analog multiplex bus via analog switches. CAPSENSE™ function can thus be provided on any available pin or group of pins in a system under software control.
- GET the PSOC™ 4000S CAPSENSE™ kit (CY8CKIT-145-40XX) to kickstart your capacitive sensing project.
- Download ModusToolbox™ software
- Read our application note: AN79953 getting started with PSOC™ 4
- Learn how to use CAPSENSE™ in your PSOC™ 4 design with our AN85951 application note
ModusToolbox™ software is a collection of development tools and embedded resources supporting Infineon devices.
The ModusToolbox™ tools package includes desktop applications that enable the creation of new embedded projects, managing software resources, configuring device peripherals and middleware, and multiple IDE options for compiling, programming, and debugging. Windows, Linux, and MacOS are supported.
These ModusToolbox™ applications utilize an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, and middleware from Infineon and partners. Middleware libraries include CAPSENSE™ HMI, connectivity, machine learning, graphics, security, and more.
ModusToolbox™ software currently supports application development within the following product families:
- 32-bit PSOC™ Arm® Cortex® MCUs
- 32-bit XMC™ industrial MCUs Arm® Cortex®-M
- 32-bit TRAVEO™ T2G Arm® Cortex® MCUs
- AIROC™ connected MCUs
- AIROC™ Bluetooth®
- USB-C Power Delivery controllers
- Wireless charging ICs
Drivers, middleware, and code examples are available for many Infineon products, including:
- AIROC™ Wi-Fi + Bluetooth®
- OPTIGA™ Trust
- XENSIV™ sensors
Infineon’s longevity program ensures that, based on Infineon's current estimate of and subject to actual product demand, Infineon currently plans to have available the participating products listed below, or a form-, fit-, and function-compatible device, for a minimum of 15 years from the date of first sale.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox™ comprises Infineon's latest development tools, including an IDE. PSOC™ Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ Software
ModusToolbox™ was built to make the life of developers easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Bluetooth® combo devices.
PSOC™ Creator
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compilation, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
Share in WeChat
Scan the QR code with your WeChat App to share this page.