Automotive animated LED lighting system
Personalization through dynamic animated patterns and integrated design, enabling scalable LED pixel functions in both front and rear applications
-
On this page
Overview
Our animated LED system solutions at the rear and the front grill illumination enable stylization, personalization, and communication. They are capable of displaying dynamic, animated patterns using individually addressable LED pixels. As additional functions are integrated into automotive lighting systems, we ensure manageable complexity in terms of PCB space, power dissipation, integration of functions, and scalability.
Benefits
- Scalable number of pixels
- Mini LED panels
- Car-to-x communication
- Comprehensive portfolio
- Enhanced safety and user experience
- Reduced costs and space
Block diagram
About
Infineon's automotive animated LED solutions offer a unique and dynamic lighting experience, delivering not only visually stunning effects but also a multitude of practical advantages. In terms of aesthetics, animated LEDs empower a degree of customization and personalization that surpasses traditional lighting solutions. They enable features such as color-changing brake lights and intricate patterns, elevating the visual allure of vehicles. Furthermore, beyond their aesthetic appeal, animated LEDs offer significant safety benefits by providing flashing information or adapting color in response to specific driving conditions. As autonomous vehicles become increasingly prevalent, animated LED lights are set to play a pivotal role in vehicle-to-vehicle and vehicle-to-environment communication, further underlining their importance in the automotive landscape.
Find out more about animated LED lighting solutions for grill illumination.
Grill illumination showcases how lighting technology can transform a traditional vehicle component into an interactive design piece, enhancing the overall appeal of the vehicle while also potentially improving visibility and communication on the road. This trend reflects a fusion of form and function that resonates with the modern consumer's desire for personalization and technological sophistication. Grill illumination with animated LEDs is not just about making a bold statement; it is also about integrating advanced technology in a way that is seamless and functional. The animations can be synchronized with vehicle operations, such as charging status for electric vehicles, where a pulsing light might indicate charging progress. This functional aspect turns an otherwise static design element into an informative and interactive feature, adding value to the user experience.
Learn more about Infineon LED drivers for animated LED lighting solutions.
As animated LED light adoption grows, there is demand for high-quality, reliable, and innovative solutions. Infineon is supporting this success story with several generations of LED drivers:
- LITIX™ Pixel Rear: multi-channel products fulfilling the growing demand of animated rear (and front) LED lighting. TLD7002-16ES as its first product has been developed according to ISO26262 and is complying to ASIL-B
- LITIX™ Power: DC-DC converter and controllers for medium and high-power applications
Discover our broad range of MOSFETs perfectly suited for automotive animated LED applications.
TRAVEO™ T2G Body is the most scalable microcontroller family in terms of performance, memory, and peripheral options. It facilitates the implementation in an AUTOSAR environment, and has advanced security including enhanced Secure Hardware Extension (eSHE) and Hardware Security Module (HSM), as well as flexible serial interface UART or GPIO to control and enable animations in the rear light functions.
The PSOC™ 4 High Voltage Mixed Signal (HVMS) series provides a one-chip solution for smart edge-sensor designs for automotive. It enables a high level of hardware and software tunability, reducing power losses with low cost, as well as enhanced LED diagnostic capabilities.
OptiMOS™ 5/6/7 offers a full-blown portfolio of 60 V, 80 V, and 100 V MOSFETs for wide RDS(on) ranges in leadless 3x3 S3O8, 5x6 SSO8 packages. The combination with the OptiMOS™ T2 5x6 Dual SSO8 portfolio enables to find the right fit device for the DC-DC converter as well as for the reverse polarity protection.
Explore Infineon's supply ICs for animated LEDs.
Our OPTIREG™ system basis chips (SBC) offer high integration and high performance with optimized system cost and space by gathering system supply and communication interfaces in one product, perfectly suiting your animated LED lighting application.
Infineon's automotive animated LED solutions offer a unique and dynamic lighting experience, delivering not only visually stunning effects but also a multitude of practical advantages. In terms of aesthetics, animated LEDs empower a degree of customization and personalization that surpasses traditional lighting solutions. They enable features such as color-changing brake lights and intricate patterns, elevating the visual allure of vehicles. Furthermore, beyond their aesthetic appeal, animated LEDs offer significant safety benefits by providing flashing information or adapting color in response to specific driving conditions. As autonomous vehicles become increasingly prevalent, animated LED lights are set to play a pivotal role in vehicle-to-vehicle and vehicle-to-environment communication, further underlining their importance in the automotive landscape.
Find out more about animated LED lighting solutions for grill illumination.
Grill illumination showcases how lighting technology can transform a traditional vehicle component into an interactive design piece, enhancing the overall appeal of the vehicle while also potentially improving visibility and communication on the road. This trend reflects a fusion of form and function that resonates with the modern consumer's desire for personalization and technological sophistication. Grill illumination with animated LEDs is not just about making a bold statement; it is also about integrating advanced technology in a way that is seamless and functional. The animations can be synchronized with vehicle operations, such as charging status for electric vehicles, where a pulsing light might indicate charging progress. This functional aspect turns an otherwise static design element into an informative and interactive feature, adding value to the user experience.
Learn more about Infineon LED drivers for animated LED lighting solutions.
As animated LED light adoption grows, there is demand for high-quality, reliable, and innovative solutions. Infineon is supporting this success story with several generations of LED drivers:
- LITIX™ Pixel Rear: multi-channel products fulfilling the growing demand of animated rear (and front) LED lighting. TLD7002-16ES as its first product has been developed according to ISO26262 and is complying to ASIL-B
- LITIX™ Power: DC-DC converter and controllers for medium and high-power applications
Discover our broad range of MOSFETs perfectly suited for automotive animated LED applications.
TRAVEO™ T2G Body is the most scalable microcontroller family in terms of performance, memory, and peripheral options. It facilitates the implementation in an AUTOSAR environment, and has advanced security including enhanced Secure Hardware Extension (eSHE) and Hardware Security Module (HSM), as well as flexible serial interface UART or GPIO to control and enable animations in the rear light functions.
The PSOC™ 4 High Voltage Mixed Signal (HVMS) series provides a one-chip solution for smart edge-sensor designs for automotive. It enables a high level of hardware and software tunability, reducing power losses with low cost, as well as enhanced LED diagnostic capabilities.
OptiMOS™ 5/6/7 offers a full-blown portfolio of 60 V, 80 V, and 100 V MOSFETs for wide RDS(on) ranges in leadless 3x3 S3O8, 5x6 SSO8 packages. The combination with the OptiMOS™ T2 5x6 Dual SSO8 portfolio enables to find the right fit device for the DC-DC converter as well as for the reverse polarity protection.
Explore Infineon's supply ICs for animated LEDs.
Our OPTIREG™ system basis chips (SBC) offer high integration and high performance with optimized system cost and space by gathering system supply and communication interfaces in one product, perfectly suiting your animated LED lighting application.
Share in WeChat
Scan the QR code with your WeChat App to share this page.