TLT125D0EJ
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy0.1 %
-
Base ProductTLx125
-
Dropout Voltage250 mV
-
Early WarningNo
-
Enable (=Inhibit)Yes
-
FamilyOPTIREG™ linear Trackers
-
HoldNo
-
Operating Temperature range-40 °C to 160 °C
-
Operating Voltage range4 V to 40 V
-
Output Current max250 mA
-
Output Voltage TypeTracking
-
Over Voltage ProtectionNo
-
Planned to be available until at least2038
-
Power FailNo
-
Power GoodYes
-
QualificationAutomotive
-
Quiescent Current65 µA
-
Regulator TypeTrackers
-
ResetNo
-
Status OutputNo
-
WatchdogNo
| Recommended | ||
|
OPN
|
TLT125D0EJXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2038 | |
| Launch Date | 02/2021 | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2038 |
| Launch Date | 02/2021 |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
Features
- Extended temp R: -40°C ≤ Tj ≤ 160°C
- 250 mA current capability
- Very high accuracy V tracking
- Output V adjustable down to 2.0 V
- Stable with ceramic output capacitors
- Very low dropout V
- Internally controlled soft start
- Wide input V R: -16 V ≤ VIN ≤ 45 V
- Short circuit protected O/P
- Reverse polarity protected input
- Overtemperature protection
Benefits
- Very wide input voltage range
- Low passive component BOM cost
- Supervisory functionality (RESET)
- Suitable for Cranking condition
- Low current consumption
- Best fit to supply:Sensors
- Satellite (secondary) ECU supply
- Microphones
- Power Switch for Off-board loads
- Small LED
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.