- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
TLS850A4TEV50
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy2 %
-
Base ProductTLS8xA4
-
Dropout Voltage190 mV
-
Early WarningNo
-
Enable (=Inhibit)No
-
FamilyEiceDRIVER™ isolated gate driver ICs for EV
-
HoldNo
-
Operating Temperature range-40 °C to 150 °C
-
Operating Voltage range3.7 V to 40 V
-
Output Current max500 mA
-
Output Voltage Type5.0 V
-
Over Voltage ProtectionNo
-
Planned to be available until at least2038
-
Power FailNo
-
Power GoodNo
-
QualificationAutomotive
-
Quiescent Current4.3 µA
-
Regulator TypeHigh Performance
-
ResetNo
-
Status OutputNo
-
WatchdogNo
| Recommended | ||
|
OPN
|
TLS850A4TEV50ATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | DPAK | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2038 | |
| Launch Date | 08/2023 | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2038 |
| Launch Date | 08/2023 |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
Internal protection features, such as output current limitation and overtemperature shutdown, are designed to protect the device from immediate damage caused by failures such as output shorted to GND, overcurrent condition and overtemperature condition.This product is also available in 300mA: TLS830A4EPV50
Features
- Low quiescent current, typically 4.3 Μa
- Low quiescent current,typically 4.3μA
- Wide input voltage range from 3.7V to40V
- Output voltage 5 V
- Output voltage accuracy ±2%
- Output current capability up to 500 mA
- Overtemperature shutdown
- Output current limitation
- Wide temperature range
- Green Product (RoHS compliant)
Benefits
- Supports cranking at 3.7V and below
- Energy efficiency: Longer Battery life
- Fewer components:Smaller PCB,lower cost
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.