IR2213S
Product details
-
Channels2
-
ConfigurationHigh-side and low-side
-
Input Vcc range12 V to 20 V
-
Isolation TypeFunctional levelshift JI (Junction Isolated)
-
Output Current (Sink)2.5 A
-
Output Current (Source)2 A
-
QualificationIndustrial
-
Turn Off Propagation Delay225 ns
-
Turn On Propagation Delay280 ns
-
VBS UVLO (On)10.2 V
-
VBS UVLO (Off)9.3 V
-
VCC UVLO (Off)9.3 V
-
VCC UVLO (On)10.2 V
-
Voltage Class1200 V
| Recommended | ||||||
|
OPN
|
IR2213STRPBF | IR2213STRPBFXUMA1 | IR2213SPBF | |||
| Product Status | active and preferred | active and preferred | not for new design | |||
| Infineon Package | ||||||
| Package Name | N/A | N/A | N/A | |||
| Packing Size | 1000 | 1000 | 1980 | |||
| Packing Type | TAPE & REEL | TAPE & REEL | TUBE | |||
| Moisture Level | 3 | 3 | 3 | |||
| Moisture Packing | DRY | DRY | DRY | |||
| Lead-free | Yes | Yes | Yes | |||
| Halogen Free | No | Yes | Yes | |||
| RoHS Compliant | Yes | Yes | Yes | |||
| Country of Assembly (CoA) |
MY
|
MY
|
MY
|
|||
| Country of Diffusion (CoD) |
TW
|
TW
|
TW
|
|||
|
Infineon stock last updated:
|
ea.
in stock
|
ea.
in stock
|
||||
|
|
|
|||||
|
|
|
|
||||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
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
MY
|
| Country of Diffusion (CoD) |
TW
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
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
MY
|
| Country of Diffusion (CoD) |
TW
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1980 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
TW
|
Features
- Floating channel up to 1200 V
- Tolerant to neg. transient volt.
- dV/dt immune
- Gate drive supply: 12 to 20 V
- Undervolt. lockout for both channel
- 3.3 V logic compatible
- Sep. logic sup. from 3.3 V to 20 V
- Logic & power ground +/- 5 V offset
- CMOS Schmitt-triggered inputs
- C-by-c edge-trigg. shutdown logic
- Matched prop. delay for both chan.
- Outputs in phase with inputs
Benefits
- Monolithic high-voltage technology
- Withstand up to 1200 V dc voltage
- Protection at low supply voltage
Share in WeChat
Scan the QR code with your WeChat App to share this page.