Active
RoHS Compliant
Lead-free

IR2135J

600 V three-phase gate driver IC with shutdown, fault reporting, OPAMP and over current protection
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR2135J
IR2135J
ea.

Product details

  • Channels
    6
  • Input Vcc
    12 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.25 A
  • Output Current (Sink)
    0.5 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    700 ns
  • Turn On Propagation Delay
    750 ns
  • VBS UVLO (On)
    10.4 V
  • VBS UVLO (Off)
    9.4 V
  • VCC UVLO (On)
    10.4 V
  • VCC UVLO (Off)
    9.4 V
  • Voltage Class
    600 V
OPN
IR2135JTRPBF
Product Status active
Infineon Package
Package Name N/A
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 600 V three-phase gate driver IC with typical 0.25 A source and 0.5 A sink currents in 44 Lead PLCC package for IGBTs and MOSFETs . Also available in 28 Lead SOICWB.

Features

  • Floating channel for bootstrap op.
  • Fully operational to +600 V
  • Fully operatio. to +1200 V (IR2235
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V DC
  • Up to 25 V for transient
  • Undervoltage lockout
  • Over-current shutdown
  • Independent 3 half-bridge drivers
  • Matched prop. delay for all chan.
  • 2.5 V logic compatible
  • Outputs out of phase with inputs

Diagrams

Circuit_Diagramm_IR2135
Circuit_Diagramm_IR2135
Circuit_Diagramm_IR2135 Circuit_Diagramm_IR2135 Circuit_Diagramm_IR2135

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }