- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
IFX007T
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ClassificationJESD47I
-
Control InterfaceDirect
-
FamilyMOTIX™ single half-bridge ICs
-
Over current detection min55 A
-
Planned to be available until at least2034
-
QualificationIndustrial
-
RDSON_H(typ)5.3 mΩ
-
RDSON_L(typ)4.7 mΩ
-
Supply Voltage absolute max ratings40 V
-
Supply Voltage range8 V to 40 V
-
Temperature range-40 °C to 150 °C
| Recommended | ||
|
OPN
|
IFX007TAUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Path resistance of max. 12.8 mΩ @ 25°C
- switching speed for reduced switching
- Capable for high PWM frequency
- Switched mode current limitation
- Current limitation level of 55 A min.
- Status flag diagnosis with current sense
- Overtemp shutdown with latch behavior
- Undervoltage shutdown
- Driver circuit with logic level inputs
- Adjustable slew rates for optimized EMI
- Operation up to 40 V
- Green product (RoHS compliant)
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.