- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
2ED2304S06F
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels2
-
ConfigurationHalf-Bridge
-
Input Vcc range10 V to 17.5 V
-
Isolation TypeFunctional levelshift SOI (Silicon On Insulator)
-
Output Current (Sink)0.7 A
-
Output Current (Source)0.36 A
-
Product Name2ED2304S06F
-
QualificationIndustrial
-
Turn Off Propagation Delay300 ns
-
Turn On Propagation Delay310 ns
-
VBS UVLO (Off)8.3 V
-
VBS UVLO (On)9.1 V
-
VCC UVLO (Off)8.3 V
-
VCC UVLO (On)9.1 V
-
Voltage Class650 V
| Recommended | ||
|
OPN
|
2ED2304S06FXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN,MY,TH
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN,MY,TH
|
| Country of Diffusion (CoD) |
MY
|
Features
- Thin-film-SOI-technology
- Operational to +650 V offset volt.
- Integr. ultra-fast bootstrap diode
- Output source current capa. +0.36 A
- Output sink current capa. -0.7 A
- Tolerant to neg. transient volt.
- Gate drive supply: 10 V to 20 V
- Independent under-voltage lockout
- Short propagation delay
- Schmitt trigger inputs
- 3.3, 5 & 15 V input logic compatib.
- DSO-8, RoHS compliant package
Benefits
- Integrated bootstrap diode
- Reduced BOM cost
- Increased reliability
- Robustness
- 50% lower level shift losses
- Lower temperature operation
- Higher reliability
- Latch-up immune increased reliability
- Flexible, small PCB footprint
- Easy to use device
- IRS2304
- IR2304 footprint compatibility
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.