1EDN7550B
Active and preferred
RoHS Compliant
Lead-free

1EDN7550B

1-channel non-isolated gate-driver IC family with truly differential inputs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1EDN7550B
1EDN7550B


Product details

  • Channels
    1
  • Configuration
    Low-side, High-side
  • Input Vcc range
    4.2 V to 20 V
  • Isolation Type
    Non-isolated
  • Output Current (Sink)
    8 A
  • Output Current (Source)
    4 A
  • Package
    PG-SOT-23-6
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    45 ns
  • Turn On Propagation Delay
    45 ns
  • VBS UVLO (On)
    4.2 V
  • VBS UVLO (Off)
    3.9 V
  • VCC UVLO (On)
    4.2 V
  • VCC UVLO (Off)
    3.9 V
  • Voltage Class
    200 V

OPN
1EDN7550BXTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
The 1EDN7550B is a non-isolated gate-driver IC and available in a small SOT-23 package. It has truly differential inputs enabling cost-effective solutions with exceptional power density in:Boost-PFC with Kelvin-source MOSFETsSynchronous rectification stagesDesigns with long distance between control IC and gate-driver ICBuck-boost convertersLow- and medium-voltage half-bridgesHigh density 48V to 12V intermediate bus converter

Features

  • Differential inputs for mode robustness
  • 4A source current
  • 8A sink current
  • Separate source/sink outputs
  • Low-ohmic output stage
  • 29ns input minimum pulse width
  • 5A robustness for reverse current
  • 4V UVLO version
  • SOT-23 package

Benefits

  • Robust
  • PCB layout flexibility
  • High power density
  • Short time to market
Documents

Design resources

Developer community