- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
1EDI20N12AF
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Input Vcc range3.1 V to 17 V
-
Isolation TypeGalvanic isolation - Functional
-
Output Current (Source)4 A
-
Output Current (Sink)3.5 A
-
PDout400 mW
-
QualificationIndustrial
-
RDSON_H(max)4.3 Ω
-
RDSON_H(typ)2.25 Ω
-
RDSON_L (max)5 Ω
-
RDSON_L(typ)2.25 Ω
-
RthJA165 K/W
-
Turn Off Propagation Delay120 ns
-
Turn On Propagation Delay115 ns
-
VBS UVLO (Off)8.5 V
-
VBS UVLO (On)9.1 V
-
VCC UVLO (On)2.85 V
-
VCC UVLO (Off)2.75 V
-
Voltage Class1200 V
| Recommended | ||
|
OPN
|
1EDI20N12AFXUMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
Features
- Compact single channel isolated
- For 600 V, 650 V, 950 V MOSFETs
- Galvanically isolated
- 4 A typ. sink & source output
- 40 V max. output supply voltage
- 120 ns propagation delay with 40 ns input filter
- Wth 40 ns input filter
- High CMTI >100 kV/μs
- Separate source and sink outputs
- Short-circuit clamping
- Active shutdown
- DSO-8 150 mil narrow-body package
Benefits
- Tailored for all 650 V CoolMOS™ C7, P6 and other super junction MOS transistors
- High switching frequency applications as SMPS, up to 4 MHz
- Integrated filters reduce the need of external filters
- Suitable for operation at high ambient temperature and in fast switching applications
- No need to adapt signal voltage levels between μController and driver
- Active shutdown to ensure a safe IGBT off-state in case the output chip is not connected to the power
- Short-circuit clamping to limit the gate voltage during short circuit
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.