- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
1EDF5673K
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Input Vcc min3 V
-
Isolation TypeGalvanic isolation - Functional
-
Output Current (Sink)8 A
-
Output Current (Source)4 A
-
PackagePG-TFLGA-13
-
QualificationIndustrial
-
Turn Off Propagation Delay41 ns
-
Turn On Propagation Delay37 ns
-
VBS UVLO (Off)5.2 V
-
VBS UVLO (On)5.8 V
-
VCC UVLO (Off)2.7 V
-
VCC UVLO (On)2.85 V
-
Voltage Class650 V
|
OPN
|
1EDF5673KXUMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE
|
Features
- Low ohmic outputs: Source: 0.85 Ω
- It ensures robust and highly efficient
Share in WeChat
Scan the QR code with your WeChat App to share this page.