- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
1ED3141MU12F
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Input Vcc range3 V to 17 V
-
Isolation TypeGalvanic isolation - Functional
-
Output Current (Source)6 A
-
Output Current (Sink)6.5 A
-
PDout500 mW
-
QualificationIndustrial
-
RDSON_H(max)2.1 Ω
-
RDSON_H(typ)0.9 Ω
-
RDSON_L (max)1.1 Ω
-
RDSON_L(typ)0.5 Ω
-
RthJA129 K/W
-
Turn Off Propagation Delay40 ns
-
Turn On Propagation Delay40 ns
-
VBS UVLO (On)12 V
-
VBS UVLO (Off)11 V
-
Voltage Class2300 V
| Recommended | ||
|
OPN
|
1ED3141MU12FXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
DE
|
Features
- Single channel isolated gate driver
- For up to 2300 V Si & SiC switches
- 2300 V funct. offset volt. capable
- Galv. isolated coreless transformer
- 6.5 A typ sink & source peak output
- 35 V absolute maximum output supply voltage
- 45 ns propagation delay
- High CMTI >300 kV/μs
- Separate source and sink outputs
- Short-circuit clamping
- DSO-8 150 mil narrow-body package
- UVLO protection with hysteresis
Benefits
- Integrated filters
- Tight part-to-part propagation delay
- Improving system efficiency
- For usage at high ambient temperature
- For usage in fast switching applications
- Outstanding skew plus (8 ns max.)
- Minimizing impact application deadtime
- Enable superior application safety
Share in WeChat
Scan the QR code with your WeChat App to share this page.