OptiMOS™ Linear FET 2 MOSFET enables optimal hot-swap and battery protection

Technology news

Nov 13, 2024

Munich, Germany – 13 November 2024 – The safe hot-swap operation in AI servers and telecom requires MOSFETs with a robust linear operating mode as well as a low R DS(on). Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) addresses this challenge with the new OptiMOS™ 5 Linear FET 2, a MOSFET designed to provide the ideal trade-off between the R DS(on) of a trench MOSFET and the wide safe operating area (SOA) of a classic planar MOSFET. The device prevents damage to the load by limiting the high inrush current and ensures minimal losses during operation due to its low R DS(on). Compared to the previous generation (the OptiMOS Linear FET), the OptiMOS Linear FET 2 offers improved SOA at elevated temperatures and reduced gate leakage current, as well as a wider range of packages. This allows for more MOSFETs to be connected in parallel per controller, reducing bill-of-material (BOM) costs and offering more design flexibility due to the extended product portfolio.

The 100 V OptiMOS 5 Linear FET 2 is available in a TO-leadless package (TOLL) and offers a 12 times higher SOA at 54 V at 10 ms and 3.5 times higher SOA at 100 µs compared to a standard OptiMOS 5 with similar R DS(on). The latter improvement is particularly important for the battery protection performed inside the battery management system (BMS) in case of a short circuit event. During such events the current distribution between parallel MOSFETs is critical for the system design and reliability. The OptiMOS 5 Linear FET 2 features an optimized transfer characteristic that allows for improved current sharing. Taking into account the wide SOA and improved current sharing, the number of components can be reduced by up to 60 percent in designs where the number of components is determined by the short-circuit current requirement. This enables high power density, efficiency, and reliability for battery protection which are used in a wide range of applications including power tools, e-bikes, e-scooters, forklifts, battery back-up units and battery-powered vehicles.

Availability

The new OptiMOS 5 Linear FET 2 MOSFET is now available. Further information can be found at www.infineon.com/optimos-linearfet and www.infineon.com/ipt023n10nm5lf2.

Infineon at electronica 2024

At this year's electronica in Munich, Infineon presents innovative solutions that are helping to shape an all-electric society. Visitors can explore sustainable technologies that are transforming the mobility and automotive landscape, enabling sustainable buildings and smarter living, and promoting the growth of artificial intelligence with minimal environmental impact. The company will present intelligent and energy-efficient solutions for tomorrow's connected world from November 12 to 15 in Hall C3, Booth 502 under the motto “Driving Decarbonization and Digitalization. Together.” More information is available at www.infineon.com/electronica.

Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).

Follow us: X - Facebook - LinkedIn

Press Photos

OptiMOS-Linear_FET_2-TOLL

OptiMOS-Linear_FET_2-TOLL

The OptiMOS™ Linear FET 2 MOSFET enables optimal hot-swap and battery protection.

JPEG

2126x1153 px

Download

Information Number : INFPSS202411-023

avatar

Veronika Seifried

Spokesperson Power Systems Division (PS)

+49 89 234 61662

Send email