Infineon presents new 600 V CoolMOS™ 8 SJ MOSFET family for advanced and cost-effective power supply applications
Infineon presents new 600 V CoolMOS™ 8 SJ MOSFET family for advanced and cost-effective power supply applications
Technology news
Munich, Germany – 6 June 2024 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) introduces the 600 V CoolMOS™ 8 high voltage superjunction (SJ) MOSFET product family. The devices combine the best features of the 600 V CoolMOS 7 MOSFET series and are the successors to the P7, PFD7, C7, CFD7, G7 and S7 product families. The new superjunction MOSFETs enable cost-effective Si-based solutions that enhance Infineon's wide-bandgap offering. They are equipped with an integrated fast body diode, making them suitable for a wide range of applications such as server and industrial switched-mode power supply units (SMPS), EV chargers, and micro-solar.
The components come in SMD QDPAK, TOLL and ThinTOLL 8 x 8 packages, which simplifies designs and reduces assembly costs. At 10 V, the 600 V CoolMOS 8 SJ MOSFETs offer 18 percent lower gate charge (Q g) than the CFD7 and 33 percent lower than the P7. At 400 V, the product family offers a 50 percent lower output capacitance C OSS than the CFD7 and the P7. In addition, the turn-off losses (E oss) have been reduced by 12 percent compared to the CFD7 and the P7 and the reverse recovery charge (Q rr) is 3 percent lower compared to the CFD7. Furthermore, the devices offer the lowest reverse recovery time (t rr) on the market and the thermal performance has been improved by 14 to 42 percent compared to the previous generation.
With these features, the devices offer high efficiency and reliability in soft-switching topologies such as LLC and ZVS phase-shift full-bridge. They also provide excellent performance levels in PFC, TTF and other hard-switching topologies. Due to their optimized R DS(on), the devices offer higher power density, allowing products in a Si-based super junction (SJ) technology to be reduced to a single-digit value of 7 mΩ.
Infineon will showcase the 600 V CoolMOS 8 SJ MOSFETs at the Infineon booth (Hall 7 / Booth 470) at PCIM 2024 in Nuremberg.
Availability
Samples of the 600 V CoolMOS 8 SJ MOSFETs are now available. More information is available at www.infineon.com/coolmos8.
Infineon at the PCIM Europe 2024
PCIM Europe will take place in Nuremberg, Germany, from 11 to 13 June 2024. Infineon will present its products and solutions for decarbonization and digitalization in hall 7, booths #470 and #169. Company representatives will also be giving several presentations at the accompanying PCIM Conference and Forums, followed by discussions with the speakers. If you are interested in interviewing an expert at the show, please email media.relations@infineon.com . Industry analysts interested in a briefing can email MarketResearch.Relations@infineon.com . Information about Infineon’s PCIM 2024 show highlights is available at www.infineon.com/pcim.
Infineon Technologies AG is a global semiconductor leader in power systems and IoT. Infineon drives decarbonization and digitalization with its products and solutions. The company has around 58,600 employees worldwide and generated revenue of about €16.3 billion in the 2023 fiscal year (ending 30 September). Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the OTCQX International over-the-counter market (ticker symbol: IFNNY).
Press Photos
600 V CoolMOS 8 SJ MOSFET
Infineon’s 600 V CoolMOS™ 8 SJ MOSFETs are suitable for a wide range of applications such as server and industrial switched-mode power supply units (SMPS), EV chargers, and micro-solar.
JPEG
2126x1263 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFPSS202406-113
Veronika Seifried
Spokesperson Industrial and Infrastructure, GIP Division
+49 89 234 61662