New Infineon 160 V MOTIX™ 3-phase gate driver IC integrates power management unit, current sense amplifier, and overcurrent protection
New Infineon 160 V MOTIX™ 3-phase gate driver IC integrates power management unit, current sense amplifier, and overcurrent protection
Technology news
Munich, Germany – 18 January, 2023 – The MOTIX™ family for automotive and industrial motor control applications from Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) offers a broad product portfolio with various levels of integration. To further expand its offering, Infineon introduces the MOTIX 3-phase gate driver IC 6ED2742S01Q. The 160 V silicon-on-insulator (SOI) gate driver features an integrated power management unit (PMU) and is available in a QFN-32 package with a thermally efficient exposed power pad. This makes the easy-to-integrate device ideal for battery-powered industrial BLDC motor control drives including cordless power tools, robotics, drones, and light electric vehicles (LEVs).
The 6ED2742S01Q has integrated bootstrap diodes that power three external high-side bootstrap capacitors. Through a trickle charge pump, they support 100 percent duty cycle operation. Protection features include under-voltage lock-out, overcurrent protection with configurable threshold, fault communication, and automatic fault recovery. The output drivers integrate a high-pulse current buffer stage designed for minimal driver cross-conduction. In addition, a current sense amplifier (CSA) with selectable gain between the low-side supply voltage (V SS) and the low-side power ground return (COM) is integrated.
The MOTIX gate driver provides a 1 A source and 2 A sink current with independent under-voltage lock-out (UVLO) for both high-side and low-side gate drives. The device offers a propagation delay of 100 ns and a minimum dead time of 100 ns with built-in delay matching. As a result, the driver enables high switching frequencies with reduced level shift losses. The exposed pad of the QFN-32 provides very low thermal resistance, enabling reliable operation.
The MOTIX 6ED2742S01Q is rated for industrial temperature operation ranging from -40°C to 125°C and can easily drive OptiMOS™ and StrongIRFET™ MOSFETs in single or parallel combinations. It supports battery voltages from 10.8 V to 120 V.
Availability
The MOTIX 6ED2742S01Q can be ordered now in an industry-standard 5 x 5 mm² QFN-32 package with an exposed pad and a 2 kV HBM ESD rating. More information is available at www.infineon.com/part/6ED2742S01Q.
Press Photos
MOTIX 6ED2742S01Q
Infineon’s MOTIX™ 3-phase 160 V gate driver IC 6ED2742S01Q features an integrated power management unit and provides a 1 A source and 2 A sink current with independent under-voltage lock-out for both high-side and low-side gate drives. The device offers a propagation delay of 100 ns and a minimum dead time of 100 ns with built-in delay matching. As a result, the driver enables high switching frequencies with reduced level shift losses.
JPEG
2126x1453 px
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Information Number : INFIPC202301-052