Overview
Infineon's EZ-USB™ FX2LP (CY7C6801x) and EZ-USB™ FX2G2 (CYUSB2014x) are highly-integrated USB controllers serving as the basis for any 480 Mbps USB peripheral device. They contain specialized hardware to buffer USB data and connect seamlessly with a variety of high-bandwidth external devices such as MCUs, ASICs, and FPGAs and come with included software utility.
Key Features
- LP: 8051 16-bit CPU, 48 MHz, 16 KB
- G2:ARM926 32-bit CPU,200 MHz,512 KB
- FX2LP: HS-certified, TID# 40460272
- FX2G2: HS-OTG compliant
- FX2LP: Programmable 8-/16-bit GPIF
- FX2G2: Up to 32-bit GPIF II
- FX2LP: 8-/16-bit ext data interface
- FX2G2: SPI, UART, I2C, I2S
- FX2LP: Ultra-low-power, ICC<85 mA
- FX2G2: ULP<60 µA with VBATT
- FX2LP: Power supply 3.3 V
- FX2G2: Power supply 1.2/2.5/3.3 V
Applications
Products
About
EZ-USB™ FX2LP and FX2G2 belong to the portfolio of peripheral controllers supporting low-speed, full-speed, and high-speed options. They are a part of the EZ-USB FX2 family and offer USB connectivity for various applications.
FX2G2 offers enhanced performance compared to FX2LP, with a higher clock frequency and improved processing capabilities such as extended memory options and increased peripherals and features. This makes it suitable for applications that require higher computational power or more demanding data processing tasks.
The choice between FX2LP and FX2G2 depends on your specific project requirements. If you need USB 2.0 compliance, versatile peripheral support, and flexible data streaming, FX2LP can be a suitable choice. On the other hand, if you require higher performance, expanded memory options, and additional features, FX2G2 can be a better fit.
The hardware and software development kits along with the documentation available significantly speed up the development cycle and shorten the time to market. As the USB market leader, Infineon offers market-proven solutions that minimize incompatibility issues, premium customer support, and long-term supply commitment.
EZ-USB™ CYUSB3KIT-003 is a development kit that primarily focuses on USB 3.0 and USB 3.1 development. It can also be used for USB 2.0 development. EZ-USB™ CYUSB3KIT-003 Explorer Kit is an easy-to-use and inexpensive development platform enabling developers to add USB device functionality to any system. EZ-USB™ CYUSB3KIT-003 is powered by a fully accessible ARM9 core with 512 KB of RAM. The device has a fully configurable, GPIF II (general programmable interface) that can interface with any processor, ASIC, image sensor, or FPGA.
The kit includes the following components:
- CYUSB3KIT-003 development board supporting both USB 3.0 and USB 2.0, USB connectors for connecting to USB devices or host computers
- Software Development Kit (SDK) including development tools, drivers, libraries, and examples to aid in firmware development
- Programming and debugging such as JTAG or SWD, for programming and debugging the FX3 MCU.
- Documentation and user guides providing information about the hardware, software development process, and example applications
- Additional accessories such as power supplies, cables, and connectors
The GPIF Designer software enables designers to configure EZ-USB™ FX2LP and FX2G2 device controllers in a graphical environment for easy customization of interfaces and quick integration with the device. It can be programmed to behave as FIFO, asynchronous SRAM, address and data multiplexed interface, CompactFlash, or proprietary interface. The tool includes a three-step interface development process, where designers can select pin configurations and standard parameters, design a virtual state machine, and view the output timing.
Key features include:
- State machine editor provides a visual editor to define the state machine by creating states, transitions, and actions.
- Drag-and-drop interface to easily add predefined functions and actions into the state machine, simplifying the configuration process.
- Timing configuration such as data setup and hold times, clock frequencies, and synchronization signals within the state machine editor.
- Data handling for various data handling modes such as synchronous, asynchronous, and isochronous transfers.
- Corresponding C code generation that can be integrated into your EZ-USB™ FX3 firmware project.
EZ-USB™ FX2LP and FX2G2 belong to the portfolio of peripheral controllers supporting low-speed, full-speed, and high-speed options. They are a part of the EZ-USB FX2 family and offer USB connectivity for various applications.
FX2G2 offers enhanced performance compared to FX2LP, with a higher clock frequency and improved processing capabilities such as extended memory options and increased peripherals and features. This makes it suitable for applications that require higher computational power or more demanding data processing tasks.
The choice between FX2LP and FX2G2 depends on your specific project requirements. If you need USB 2.0 compliance, versatile peripheral support, and flexible data streaming, FX2LP can be a suitable choice. On the other hand, if you require higher performance, expanded memory options, and additional features, FX2G2 can be a better fit.
The hardware and software development kits along with the documentation available significantly speed up the development cycle and shorten the time to market. As the USB market leader, Infineon offers market-proven solutions that minimize incompatibility issues, premium customer support, and long-term supply commitment.
EZ-USB™ CYUSB3KIT-003 is a development kit that primarily focuses on USB 3.0 and USB 3.1 development. It can also be used for USB 2.0 development. EZ-USB™ CYUSB3KIT-003 Explorer Kit is an easy-to-use and inexpensive development platform enabling developers to add USB device functionality to any system. EZ-USB™ CYUSB3KIT-003 is powered by a fully accessible ARM9 core with 512 KB of RAM. The device has a fully configurable, GPIF II (general programmable interface) that can interface with any processor, ASIC, image sensor, or FPGA.
The kit includes the following components:
- CYUSB3KIT-003 development board supporting both USB 3.0 and USB 2.0, USB connectors for connecting to USB devices or host computers
- Software Development Kit (SDK) including development tools, drivers, libraries, and examples to aid in firmware development
- Programming and debugging such as JTAG or SWD, for programming and debugging the FX3 MCU.
- Documentation and user guides providing information about the hardware, software development process, and example applications
- Additional accessories such as power supplies, cables, and connectors
The GPIF Designer software enables designers to configure EZ-USB™ FX2LP and FX2G2 device controllers in a graphical environment for easy customization of interfaces and quick integration with the device. It can be programmed to behave as FIFO, asynchronous SRAM, address and data multiplexed interface, CompactFlash, or proprietary interface. The tool includes a three-step interface development process, where designers can select pin configurations and standard parameters, design a virtual state machine, and view the output timing.
Key features include:
- State machine editor provides a visual editor to define the state machine by creating states, transitions, and actions.
- Drag-and-drop interface to easily add predefined functions and actions into the state machine, simplifying the configuration process.
- Timing configuration such as data setup and hold times, clock frequencies, and synchronization signals within the state machine editor.
- Data handling for various data handling modes such as synchronous, asynchronous, and isochronous transfers.
- Corresponding C code generation that can be integrated into your EZ-USB™ FX3 firmware project.
Share in WeChat
Scan the QR code with your WeChat App to share this page.