ToF 3D image sensors
REAL3™ 3D image sensors based on Infineon's Time-of-Flight (ToF) technology, powering the smallest depth-sensing 3D camera modules on the market
-
On this page
Overview
Infineon’s REAL3™ 3D image sensors use advanced Time-of-Flight (ToF) technology for accurate depth sensing and 3D imaging. Part of the XENSIV™ sensor portfolio, REAL3™ supports consumer, industrial, and automotive applications. Combined with Infineon’s VCSEL driver ICs, REAL3™ ToF modules deliver high performance, low latency, a compact footprint, and cost efficiency, enabling reliable next-generation 3D sensing solutions.
Key Features
- Accurate and precise depth sensing
- High resolution 3D point cloud
- Simultaneous 2D grayscale image
- Robust in all light conditions
- Smallest form factor
- On-chip integrated laser safety
- Multi-camera interference robust
- Automotive qualified BGA package
- Functional safety support
Applications
Products
About
REAL3™ ToF imager solutions are the perfect fit for the smallest 3D vision camera modules, combining accurate depth measurement over short and long ranges with the lowest power consumption. The REAL3™ product portfolio comprises dedicated 3D single-chip image sensors with different pixel resolutions and is delivered as bare die or in an automotive-qualified BGA package. The imagers are highly configurable to meet different application requirements, such as supporting HDR modes and dual illumination (for hybrid ToF use cases). Thanks to their patented Suppression of Background Illumination (SBI) technology, they support camera deployments under all ambient light conditions. SBI and other embedded features additionally provide best-in-class robustness against multi-camera interference. Safety-critical applications are addressed by an ISO 26262-compliant (ASIL B) variant. Together with highly integrated VCSEL (Vertical-Cavity Surface-Emitting Laser) driver ICs, they form an optimized bundle for the smallest ToF camera module designs.
Why REAL3™ Time-of-Flight from Infineon:
Robust, measured high-resolution 3D depth data under all lighting conditions. Highly optimized, flexible, best-in-class, and volume-proven!
- Depth data is measured, neither calculated nor estimated, as in 2D AI or 2D stereo camera solutions.
- Works under all lighting conditions, from darkness to strong direct sunlight.
- Depth data includes confidence data to guarantee data integrity.
- Small form factor, mechanically stable solution without risk of losing calibration over lifetime.
- Low computational load on system processor.
- High flexibility: freely programmable modulation frequencies and operation modes, control of multiple illumination sources, and multi-camera operation.
- Fast time-to-market and volume-proven in all markets thanks to a strong partner network spanning the entire design and production ecosystem.
How do REAL3™ ToF 3D image sensors work?
REAL3™ ToF imagers work according to the indirect Time-of-Flight (iToF) principle. The ToF camera module projects modulated infrared light onto the scene of interest. The reflected light is captured by the ToF imager, which measures the amplitude and phase difference for each pixel. This raw data is then processed by an external application processor, resulting in a highly reliable distance image, as well as a grayscale picture of the entire scene.
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
Personal electronics
Use 3D data for secure face authentication, augmented reality, high-resolution scanning, or optimizing photography and videos (autofocus, bokeh effects).
- Smartphones and tablets
- AR/VR headsets and glasses
- Other wearables
Beam projectors
- Use 3D data for keystone correction and autofocus optimization.
Home security, payment and monitoring systems
- Use 3D data for secure face authentication and identification, as well as room monitoring.
- Smart door locks and access control
- Point-of-sale (POS) terminals
- Area surveillance
- People counting
- Automated doors
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
Consumer & service robots
Use 3D data for navigation, self-localization, and mapping (SLAM), advanced obstacle avoidance, and cliff detection.
- Robot vacuum cleaners (RVCs)
- Lawn mowers
- Delivery and service robots
- Social and entertainment robots, edutainment, and robot toys
Humanoid & industrial robots
Use 3D data for advanced obstacle avoidance, cliff detection, navigation, safe human-robot interaction, grabbing control, and many more use cases in factory and logistics automation.
- Humanoid robots
- Collaborative robots (cobots)
- Autonomous mobile robots (AMRs) and automated guided vehicles (AGVs)
- Automated forklifts
- Volumetric and gauging measurement
Infineon's REAL3™ ToF imager portfolio offers a reliable solution, including an ISO 26262-compliant (ASIL B) variant that helps ensure functional safety requirements are met, even in industrial applications where humans and machines interact.
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
In-cabin sensing: Driver- and occupant monitoring systems
Use 3D data to enhance vehicle comfort and convenience while delivering advanced levels of passive safety.
- Driver monitoring: Detection of head position, eye closure, and driver distraction. Add 3D face ID to securely authenticate users for payments, access to private services, and automatic personalization of vehicle settings. Optimize head-up displays and mirrors based on the driver's exact eye position.
- Occupant monitoring: Smart airbag adaptation, occupant and object classification, and detection of out-of-position occupants, rear-facing baby seats, and fastened seat belts. Add gesture control features for front- and rear-seat entertainment systems.
Seamless vehicle access with secure 3D face authentication
Use 3D data for secure and convenient vehicle access. Leverage advanced 3D facial authentication for keyless entry and enable the vehicle to automatically prepare personalized settings before the driver enters.
Vehicle exterior applications
Use 3D data for advanced obstacle avoidance and situational awareness during vehicle startup in close-range environments of up to 10 meters, while the 2D amplitude image enables recognition of street signs on the ground.
- Autonomous parking and driving
- Automated doors
In this section, you will find informative and engaging webinars about ToF sensors for consumer, robotics, and automotive applications.
From the fundamentals of ToF sensors to their practical implementation in real-world examples from partner companies, our online resources cover a wide range of topics to help you stay up to date with the latest advancements in this rapidly evolving field.
Using REAL3™ Time-of-Flight 3D imagers from Infineon enables machines to understand the world around them and make smart decisions. Explore the latest market news and press releases about REAL3™ Time-of-Flight technology.
REAL3™ ToF imager solutions are the perfect fit for the smallest 3D vision camera modules, combining accurate depth measurement over short and long ranges with the lowest power consumption. The REAL3™ product portfolio comprises dedicated 3D single-chip image sensors with different pixel resolutions and is delivered as bare die or in an automotive-qualified BGA package. The imagers are highly configurable to meet different application requirements, such as supporting HDR modes and dual illumination (for hybrid ToF use cases). Thanks to their patented Suppression of Background Illumination (SBI) technology, they support camera deployments under all ambient light conditions. SBI and other embedded features additionally provide best-in-class robustness against multi-camera interference. Safety-critical applications are addressed by an ISO 26262-compliant (ASIL B) variant. Together with highly integrated VCSEL (Vertical-Cavity Surface-Emitting Laser) driver ICs, they form an optimized bundle for the smallest ToF camera module designs.
Why REAL3™ Time-of-Flight from Infineon:
Robust, measured high-resolution 3D depth data under all lighting conditions. Highly optimized, flexible, best-in-class, and volume-proven!
- Depth data is measured, neither calculated nor estimated, as in 2D AI or 2D stereo camera solutions.
- Works under all lighting conditions, from darkness to strong direct sunlight.
- Depth data includes confidence data to guarantee data integrity.
- Small form factor, mechanically stable solution without risk of losing calibration over lifetime.
- Low computational load on system processor.
- High flexibility: freely programmable modulation frequencies and operation modes, control of multiple illumination sources, and multi-camera operation.
- Fast time-to-market and volume-proven in all markets thanks to a strong partner network spanning the entire design and production ecosystem.
How do REAL3™ ToF 3D image sensors work?
REAL3™ ToF imagers work according to the indirect Time-of-Flight (iToF) principle. The ToF camera module projects modulated infrared light onto the scene of interest. The reflected light is captured by the ToF imager, which measures the amplitude and phase difference for each pixel. This raw data is then processed by an external application processor, resulting in a highly reliable distance image, as well as a grayscale picture of the entire scene.
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
Personal electronics
Use 3D data for secure face authentication, augmented reality, high-resolution scanning, or optimizing photography and videos (autofocus, bokeh effects).
- Smartphones and tablets
- AR/VR headsets and glasses
- Other wearables
Beam projectors
- Use 3D data for keystone correction and autofocus optimization.
Home security, payment and monitoring systems
- Use 3D data for secure face authentication and identification, as well as room monitoring.
- Smart door locks and access control
- Point-of-sale (POS) terminals
- Area surveillance
- People counting
- Automated doors
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
Consumer & service robots
Use 3D data for navigation, self-localization, and mapping (SLAM), advanced obstacle avoidance, and cliff detection.
- Robot vacuum cleaners (RVCs)
- Lawn mowers
- Delivery and service robots
- Social and entertainment robots, edutainment, and robot toys
Humanoid & industrial robots
Use 3D data for advanced obstacle avoidance, cliff detection, navigation, safe human-robot interaction, grabbing control, and many more use cases in factory and logistics automation.
- Humanoid robots
- Collaborative robots (cobots)
- Autonomous mobile robots (AMRs) and automated guided vehicles (AGVs)
- Automated forklifts
- Volumetric and gauging measurement
Infineon's REAL3™ ToF imager portfolio offers a reliable solution, including an ISO 26262-compliant (ASIL B) variant that helps ensure functional safety requirements are met, even in industrial applications where humans and machines interact.
The powerful data provided by a Time-of-Flight camera can be used in a variety of applications and use cases:
In-cabin sensing: Driver- and occupant monitoring systems
Use 3D data to enhance vehicle comfort and convenience while delivering advanced levels of passive safety.
- Driver monitoring: Detection of head position, eye closure, and driver distraction. Add 3D face ID to securely authenticate users for payments, access to private services, and automatic personalization of vehicle settings. Optimize head-up displays and mirrors based on the driver's exact eye position.
- Occupant monitoring: Smart airbag adaptation, occupant and object classification, and detection of out-of-position occupants, rear-facing baby seats, and fastened seat belts. Add gesture control features for front- and rear-seat entertainment systems.
Seamless vehicle access with secure 3D face authentication
Use 3D data for secure and convenient vehicle access. Leverage advanced 3D facial authentication for keyless entry and enable the vehicle to automatically prepare personalized settings before the driver enters.
Vehicle exterior applications
Use 3D data for advanced obstacle avoidance and situational awareness during vehicle startup in close-range environments of up to 10 meters, while the 2D amplitude image enables recognition of street signs on the ground.
- Autonomous parking and driving
- Automated doors
In this section, you will find informative and engaging webinars about ToF sensors for consumer, robotics, and automotive applications.
From the fundamentals of ToF sensors to their practical implementation in real-world examples from partner companies, our online resources cover a wide range of topics to help you stay up to date with the latest advancements in this rapidly evolving field.
Using REAL3™ Time-of-Flight 3D imagers from Infineon enables machines to understand the world around them and make smart decisions. Explore the latest market news and press releases about REAL3™ Time-of-Flight technology.
Share in WeChat
Scan the QR code with your WeChat App to share this page.