SLC39BZZXXX
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-25 °C to 85 °C
-
ApplicationsPayment
-
Asymmetric CryptographyECC up to 521-bit, RSA up to 4096-bit
-
CertificationsCC EAL6+, EMVCo
-
CPU32-bit
-
Delivery FormsSawn wafer, X2QFN-24-1
-
InterfacesISO/IEC 14443 A/B, ISO/IEC 18092 passive mode, ISO/IEC 7816, optional NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), UART, Contactless interface (RFI), optional I2C slave, optional I2C master, optional SPI master, Power Source, GPIO
-
Leading TechnologiesSOLID FLASH™
-
NVM range800 KByte to 1024 KByte
-
Product DescriptionDual-interface and contactless security cryptocontroller with on-chip power source
-
RAM96 KByte, 64 KByte, 32 KByte
-
Symmetric CryptographyAES up to 256-bit, DES, 3DES
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- On-chip power source
- Enhanced 32-bit ARM® SecurCore™ SC300™
- NFC optimized
- SOLID FLASH™
- CC EAL 6+ and EMVCo certifications
Benefits
- Fast time-to-market
- Market proven delivery forms
- Unmatched performance
- Feature set to enable innovations
- Best-in-class support structure
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.