Overview
Infineon’s OptiMOS™ 7 motor-drives optimized MOSFETs offer tailored solutions for efficient power conversion in drives, power and gardening tools. The portfolio includes the new 40 V family with additional voltage nodes coming and is available in PQFN 3.3x3.3 and PQFN 5x6/SuperS08 packages. Target applications include: motor control, battery management systems (BMS), cordless vacuum cleaner, gardening tools, and power tools.
Key Features
- Best-in-class RDS(on)
- Price-Performance optimized portfolio
- 3x wider SOA
- Short-circuit current limitation
- Higher threshold voltage Vth up to 3.2V
- Controlled Transconductance gfs
Applications
Products
About
- Enhanced efficiency and superior performance, reducing power losses
- Improved robustness under harsh conditions
- Improved pulse current handling
- Improved immunity against short-circuit events
- Improved Immunity against parasitic turn-on events
- Intrinsic short-circuit current limitation
- Improved slew rate control /better EMI behavior and ease of use
OptiMOS™ 7 motor-drives optimized are available in the following packages below to meet your design requirements:
- SuperSO8
- PQFN 3.3x3.3
SOA is a critical attribute of a MOSFET in a motor drive application. The SOA diagram in a datasheet defines the allowed maximum current-voltage range of a MOSFET.
In motor drive applications, a wider SOA provides higher current capability and better reliability, especially during locked rotor and short-circuit scenarios. The OptiMOS™ 7 Motor-drive optimized MOSFET family has been shown to have 3 times wider SOA than the previous generation MOSFET family in the same voltage class.
The value of induced voltage on the gate (induced VGS) of a MOSFET is a critical factor for false-turn-on in motor drive applications. During the high-side turn-on transient, the VDS of the low side MOSFET rises from 0 V to BUS voltage. The fast-increase of VDS causes current to flow through the CGD (ICGD). The current ICGD flow through RG and VGS will consequently increase causing a false turn-on.
A MOSFET with higher threshold voltage (VGS(th)) has higher immunity to induced VGS.
The threshold voltage (VGS(th)) of OptiMOS™ 7 motor drive optimized MOSFETs is 2.8 V (typical), which is higher than OptiMOS™ 6 MOSFETs.
- Enhanced efficiency and superior performance, reducing power losses
- Improved robustness under harsh conditions
- Improved pulse current handling
- Improved immunity against short-circuit events
- Improved Immunity against parasitic turn-on events
- Intrinsic short-circuit current limitation
- Improved slew rate control /better EMI behavior and ease of use
OptiMOS™ 7 motor-drives optimized are available in the following packages below to meet your design requirements:
- SuperSO8
- PQFN 3.3x3.3
SOA is a critical attribute of a MOSFET in a motor drive application. The SOA diagram in a datasheet defines the allowed maximum current-voltage range of a MOSFET.
In motor drive applications, a wider SOA provides higher current capability and better reliability, especially during locked rotor and short-circuit scenarios. The OptiMOS™ 7 Motor-drive optimized MOSFET family has been shown to have 3 times wider SOA than the previous generation MOSFET family in the same voltage class.
The value of induced voltage on the gate (induced VGS) of a MOSFET is a critical factor for false-turn-on in motor drive applications. During the high-side turn-on transient, the VDS of the low side MOSFET rises from 0 V to BUS voltage. The fast-increase of VDS causes current to flow through the CGD (ICGD). The current ICGD flow through RG and VGS will consequently increase causing a false turn-on.
A MOSFET with higher threshold voltage (VGS(th)) has higher immunity to induced VGS.
The threshold voltage (VGS(th)) of OptiMOS™ 7 motor drive optimized MOSFETs is 2.8 V (typical), which is higher than OptiMOS™ 6 MOSFETs.
Share in WeChat
Scan the QR code with your WeChat App to share this page.