Overview
The rapidly growing area of embedded control applications represents one of the most time-critical operating environments for today’s microcontrollers. Complex control algorithms have to be processed based on a large number of digital as well as analog input signals, and the appropriate output signals must be generated within a defined maximum response time.
Key Features
- C166SV2 CPU
- 66 MHz frequency
- Packages: TSSOP-38, QFN-48
- Up to 64 KB of flash memory
- Up to 8 KB of RAM
- Two serial interfaces (USIC)
- 8/10 ADC channels
- PWM unit (CCU6)
- Device access port (DAP)
- Single wire JTAG (SPD)
- Temperature: -40°C to +125°C
Products
About
The XE166U combines the extended functionality and performance of the C166SV2 core with powerful on-chip peripheral subsystems and on-chip memory units. The following key features are available within the range of XE166U devices: Intelligent on-chip peripheral subsystems, integrated on-chip memories, high-performance 16-bit CPU with a five-stage pipeline and MAC unit, control-oriented instruction set with high efficiency, and safety support features.
XE166xU series:
- Offers a high level of system integration
- Eliminates the need for additional peripheral devices and the associated software overhead
- Provides system security and fail-safe mechanisms
- Provides effective means to control (and reduce) the device’s power consumption
Addressing these goals, Infineon developed the XC2000 Family of 16-/32-bit CMOS microcontrollers.
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The XE166U combines the extended functionality and performance of the C166SV2 core with powerful on-chip peripheral subsystems and on-chip memory units. The following key features are available within the range of XE166U devices: Intelligent on-chip peripheral subsystems, integrated on-chip memories, high-performance 16-bit CPU with a five-stage pipeline and MAC unit, control-oriented instruction set with high efficiency, and safety support features.
XE166xU series:
- Offers a high level of system integration
- Eliminates the need for additional peripheral devices and the associated software overhead
- Provides system security and fail-safe mechanisms
- Provides effective means to control (and reduce) the device’s power consumption
Addressing these goals, Infineon developed the XC2000 Family of 16-/32-bit CMOS microcontrollers.
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.