Overview
The rapidly growing area of embedded control applications represents one of the most time-critical operating environments for today’s microcontrollers. Complex control algorithms have to be processed based on a large number of digital as well as analog input signals, and the appropriate output signals must be generated within a defined maximum response time.
Key Features
- C166SV2 CPU
- Up to 80 MHz frequency
- Packages: QFP-64, QFP-100
- Up to 320 KB of flash memory
- Up to 34 KB of RAM
- Parallel flash programming
- Up to 16 ADC channels
- Up to two PWM units (CCU6)
- Two very fast A/D converters
- Up to six serial interfaces (USIC)
- Device access port (DAP)
- Temperature: -40°C to +125°C
Products
About
The XE162N (LQFP-64) and XE164N (LQFP-100) microcontroller series are based on Infineon's popular and well-established C166 architecture. The devices offer new safety features for safety integrity level (SIL) 2 and 3 applications such as a memory protection unit (MPU), memory checker (MCHK), and error correction code (ECC) for flash memory and SRAM.
XE166xN series:
- Offers a high level of system integration
- Eliminates the need for additional peripheral devices and the associated software overhead
- Provides system security and fail-safe mechanisms
- Provides effective means to control (and reduce) the device’s power consumption
Addressing these goals, Infineon developed the XC2000 Family of 16-/32-bit CMOS microcontrollers.
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The XE162N (LQFP-64) and XE164N (LQFP-100) microcontroller series are based on Infineon's popular and well-established C166 architecture. The devices offer new safety features for safety integrity level (SIL) 2 and 3 applications such as a memory protection unit (MPU), memory checker (MCHK), and error correction code (ECC) for flash memory and SRAM.
XE166xN series:
- Offers a high level of system integration
- Eliminates the need for additional peripheral devices and the associated software overhead
- Provides system security and fail-safe mechanisms
- Provides effective means to control (and reduce) the device’s power consumption
Addressing these goals, Infineon developed the XC2000 Family of 16-/32-bit CMOS microcontrollers.
By registering for My Infineon Collaboration Platform (MyICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.