Overview
The XC2787X (LQFP-144) and XC2797X (LQFP-176) microcontroller series is based on Infineon's popular and well-established C166 architecture. With the extended flash size of up to 1.6 MB a 100 MHz performance, the microcontroller is well suited for transmissions and automotive applications.
Key Features
- Up to 100 MHz frequency
- Up to 100 MIPS performance
- Up to 1600 KB of flash memory
- Up to 138 KB of RAM
- Parallel flash programming
- Up to 4 PWM units (CCU6)
- Two very fast A/D converters
- Up to 6 serial interfaces (USIC)
- Device Access Port (DAP)
- 2-wire JTAG, replaces 5-wire JTAG
- Packages: LQFP-144, LQFP-176
- Temp range: -40°C to +125°C
Products
About
The XC27x7X is a member of the new XC2700X microcontroller family, a subset of the XC2000 family, with focus on powertrain applications. High-performance CPU features, memory scalability, and powerful dual-A/D converters are some of the major benefits of the XC2700 family. Equipped with advanced peripherals like multiple PWM-units, flexible serial interfaces (Universal Serial Interfaces (USICs), as well as a MultiCAN unit with up to two CAN nodes, the XC27x7X microcontroller is the perfect fit for performance-driven powertrain applications. External component integration such as an embedded voltage regulator, ePROM emulation with additional flash modules, and various on-chip oscillators additionally optimizes total system costs. Compatibility, scalability, and a maximum re-use within the XC2700 family provides the customer with an extensive range of products and functions, covering today's, as well as the future application needs. The devices use the package 144- and 176-pin Green LQFP, 0.5mm (19.7mil) pitch.
- Scalable family, enabling value-driven 2-, 3-, 4-wheeler powertrain applications
- Based on industry-leading C166sV2 high-performance microcontroller core
- Supported by a large range of development tools
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
The XC27x7X is a member of the new XC2700X microcontroller family, a subset of the XC2000 family, with focus on powertrain applications. High-performance CPU features, memory scalability, and powerful dual-A/D converters are some of the major benefits of the XC2700 family. Equipped with advanced peripherals like multiple PWM-units, flexible serial interfaces (Universal Serial Interfaces (USICs), as well as a MultiCAN unit with up to two CAN nodes, the XC27x7X microcontroller is the perfect fit for performance-driven powertrain applications. External component integration such as an embedded voltage regulator, ePROM emulation with additional flash modules, and various on-chip oscillators additionally optimizes total system costs. Compatibility, scalability, and a maximum re-use within the XC2700 family provides the customer with an extensive range of products and functions, covering today's, as well as the future application needs. The devices use the package 144- and 176-pin Green LQFP, 0.5mm (19.7mil) pitch.
- Scalable family, enabling value-driven 2-, 3-, 4-wheeler powertrain applications
- Based on industry-leading C166sV2 high-performance microcontroller core
- Supported by a large range of development tools
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Please follow these steps to get started:
- Register at www.myinfineon.com with your company email address
- Send your access request to AURIX@infineon.com (with your MyInfineon login name)
- You will receive a confirmation explaining how to use your new access
Share in WeChat
Scan the QR code with your WeChat App to share this page.