Overview
CY8C38 family provides configurable blocks of analog, digital, and interconnect circuitry around a CPU subsystem. The combination of a CPU with a very flexible analog subsystem, digital subsystem, routing, and I/O enables a high-level of integration in a wide variety of consumer, industrial, and healthcare applications.
Key Features
- 8-bit 8051 CPU, 32 interrupts
- Up to 64 KB flash + 8 KB for ECC
- Up to 64 KB RAM + 2 KB EEPROM
- 24 DMA ch, 4x 16-bit timer/PWM
- FS USB 2.0/CAN/I2C/SPI/UART/LIN/I2S
- CAPSENSE™ support, up to 62 sensors
- 2x 8-bit DACs, 4 comp, 2 opamp
- Two programmable analog blocks
Benefits
- 8-bit 8051 CPU, 32 interrupts
- Up to 64 KB flash + 8 KB for ECC
- Up to 64 KB RAM + 2 KB EEPROM
- 24 DMA ch, 4x 16-bit timer/PWM
- FS USB 2.0/CAN/I2C/SPI/UART/LIN/I2S
- CAPSENSE™ support, up to 62 sensors
- 2x 8-bit DACs, 4 comp, 2 opamp
- Two programmable analog blocks
Products
About
PSOC™ 3 is a true programmable embedded system-on-chip, integrating configurable analog and digital peripherals, memory, and a microcontroller on a single chip. The PSOC™ architecture boosts performance through:
- 8051 core plus DMA controller at up to 50 MHz
- Ultra low power with industry's widest voltage range
- Programmable digital and analog peripherals enable custom functions
- Flexible routing of any analog or digital peripheral function to any pin
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compiling, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified production-ready peripheral components.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
PSOC™ 3 is a true programmable embedded system-on-chip, integrating configurable analog and digital peripherals, memory, and a microcontroller on a single chip. The PSOC™ architecture boosts performance through:
- 8051 core plus DMA controller at up to 50 MHz
- Ultra low power with industry's widest voltage range
- Programmable digital and analog peripherals enable custom functions
- Flexible routing of any analog or digital peripheral function to any pin
PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compiling, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified production-ready peripheral components.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Share in WeChat
Scan the QR code with your WeChat App to share this page.