Browse by category
AURIX™ family - TC32xLP
A powerful AURIX™ TC32xLP MCU for automotive and industrial applications with a frequency up to 300 MHz and up to 1 MB flash
AURIX™ family – TC33xDA
A powerful AURIX™ TC33xDA MCU for radar applications with a frequency up to 300 MHz and up to 2 MB flash
AURIX™ family - TC33xLP
A powerful AURIX™ TC33xLP MCU for automotive and industrial applications with a frequency up to 300 MHz and 2 MB flash
AURIX™ family – TC35xTA (ADAS)
A powerful AURIX™ TC35xTA MCU for high-performance radar applications and autonomous driving
AURIX™ family – TC36xDP
A powerful AURIX™ TC36xDP MCU for automotive and industrial applications with a frequency of 300 MHz and 4 MB flash
AURIX™ family – TC37xTP
A powerful AURIX™ TC37xTP MCU for automotive and industrial applications with a frequency up to 300 MHz and up to 6 MB of flash
AURIX™ family – TC37xTX
A powerful AURIX™ TC37xTX MCU for automotive and industrial applications with a frequency of 300 MHz and 6 MB of flash
AURIX™ family – TC38xQP
A powerful AURIX™ TC38xQP MCU for automotive and industrial applications with a frequency of up to 400 MHz and up to 10 MB of flash
AURIX™ family – TC39xXA (ADAS)
A powerful AURIX™ TC39xXA MCU for high-performance radar applications and autonomous driving
AURIX™ family - TC39xXX/XP
A powerful AURIX™ TC39xXX/XP MCU for automotive and industrial applications with a frequency of up to 400 MHz and 16 MB of flash
AURIX™ family – TC3Ex
A powerful AURIX™ TC3Ex MCU for automotive and industrial applications with a frequency of 300 MHz and up to 12 MB of flash
AURIX™ TC37xTE (emulation devices)
A specialized AURIX™ TC3xx MCU family with debugging, tracing, measuring, and calibrating capabilities
AURIX™ TC39xXE (emulation devices)
A specialized AURIX™ TC3xx MCU family with debugging, tracing, measuring, and calibrating capabilities
About
The AURIX™ TC3x is a family of 32-bit microcontrollers built on the TriCore™ architecture, designed for safety-critical automotive and industrial embedded control applications. Infineon's AURIX™ TC3x portfolio spans the TC32xLP low-power series to the TC39xXA high-performance series, covering 1 to 6 TriCore™ cores, clock frequencies up to 400 MHz, flash memory up to 16 MB, and on-chip RAM exceeding 6 MB. Discover the full AURIX™ TC3x portfolio.
Sub-families are organized by core count and application scope: the TC32xLP and TC33x series address single- and dual-core embedded control; the TC35xTA and TC36xDP series cover mid-range powertrain and ADAS applications; and the TC37x, TC38xQP, and TC39x series address high-core-count domain control and data fusion at up to 400 MHz.
All TC3x devices share a TriCore™ Instruction Set Architecture (ISA) and a scalable peripheral set, including CAN FD, LIN, Gigabit Ethernet, Signal Processing Units (SPU), and an eMMC interface for external flash.
- ASIL-D functional safety architecture: The AURIX™ TC3x implements a lockstep CPU architecture and hardware safety mechanisms supporting ISO 26262 ASIL-D compliance, reducing the need for external safety monitors in domain control designs and system BOM complexity.
- Integrated Hardware Security Module (HSM): The TC3x integrates HSM with asymmetric cryptography accelerators and Full EVITA, enabling secure boot and in-vehicle network authentication without an external security co-processor.
- Scalable multi-core architecture for real-time workload partitioning: The TC3x supports parallel execution of real-time control and sensor processing across multiple TriCore™ cores, allowing engineers to partition safety and non-safety workloads without additional external processors.
- Radar signal processing via dedicated SPUs: On-chip SPUs accelerate radar data processing for ADAS, reducing the need for a discrete radar DSP and lowering system power.
- Scalable pinout and feature set across sub-families: The TC3x offers scalable pinouts and feature sets, allowing software and PCB layouts to be reused across variants.
- CPU core count: CPU core count determines how many real-time tasks a microcontroller can execute concurrently. The AURIX™ TC3x spans 1 to 6 TriCore™ cores.
- CPU clock frequency: CPU clock frequency sets the upper bound on instruction throughput for time-critical control loops. Clock frequency ranges to 300 MHz across most sub-families, and up to 400 MHz on the TC38xQP and TC39xXX series.
- Flash memory: Flash memory determines how much application code, calibration data, and bootloader firmware the device stores without external memory. On-chip flash ranges up to 16 MB.
- Integrated RAM: Integrated RAM determines real-time data volume, stack, and communication buffers without external SRAM. On-chip RAM exceeds 6 MB.
- Functional Safety Level (ASIL): ASIL-D, as defined by ISO 26262, is the highest automotive safety integrity level. A higher ASIL rating requires greater hardware redundancy and diagnostic coverage above 99%, directly influencing sub-family selection and system architecture.
- ASIL-D safety architecture: The TC3x safety architecture supports ASIL-D decomposition per ISO 26262, achieving a diagnostic coverage target above 99% through lockstep CPU execution and integrated hardware safety mechanisms. This eliminates the need for external safety monitors, reducing system BOM and board area.
- HSM security performance: asymmetric cryptography and full EVITA: The integrated HSM supports asymmetric cryptography acceleration and Full EVITA, completing secure boot and in-vehicle network authentication without an external security IC.
- Radar processing: on-chip SPU offload for ADAS applications: The on-chip SPUs offload radar signal processing from the TriCore™ cores, maintaining real-time control loop performance under peak sensor data loads.
- Qualification: AEC-Q100: The AURIX™ TC3x is qualified to Automotive Electronics Council Q100 (AEC-Q100), confirming suitability for automotive operating environments.
- Automotive domain control and data fusion: For domain control units consolidating radar, LIDAR, and camera sensor inputs, the TC37x, TC38x, and TC39x sub-families are recommended because their 4 to 6 TriCore™ cores support parallel ASIL-D-compliant processing within a single device.
- ADAS: radar, LIDAR, and camera processing: The TC33xTA and TC39xXA sub-families include dedicated SPUs and ADAS-specific peripheral configurations for radar front-end processing that eliminate the need for a discrete radar DSP.
- Powertrain and electrification: The family supports inverter control, battery management, onboard charger, and DC-DC converter applications, meeting the functional safety requirements of ISO 26262 for high-voltage powertrain systems.
- Connected car: telematics, gateway, and In-Vehicle charging: Integrated connectivity peripherals support telematics units and connected gateways. The integrated HSM with Full EVITA addresses UN R155 cybersecurity compliance requirements, covering secure over-the-air update and in-vehicle network authentication without external security IC.
Step 1: Define core count
For concurrent execution of safety monitoring, motor control, and communication, select TC37x, TC38x, or TC39x (4–6 cores). For single-domain control, choose TC32x or TC33x sub-families.
Step 2: Confirm functional safety level
For ISO 26262 ASIL-D applications (domain control, steering, airbag), select a sub-family with a confirmed ASIL-D safety manual.
Step 3: Size flash and RAM to software footprint
Select a sub-family with at least 20% headroom above the AUTOSAR stack, combined code, calibration data and bootloader estimate.
Step 4: Match connectivity to system topology
Gigabit Ethernet is available on selected sub-families. CAN FD and LIN are available across the TC3x portfolio.
Step 5: Filter by ADAS features if required
For radar processing, select sub-families with integrated SPUs (TC33xTA, TC39xXA). Use the AURIX™ TC3x parametric selection tool:
Parameter: Sub-Family
- 1-3 cores, single domain: TC32x, TC33x
- 4-6 cores, ASIL-D: TC37x, TC38x, TC39x
- Radar SPU : TC33xTA, TC39xXA
- TriCore™ architecture: unified real-time processing core
- TriCore™ is a unified 32-bit microcontroller-DSP architecture, combining microcontroller real-time capability, DSP computational throughput, and RISC load-store code density in a reprogrammable core. It supports 16-bit and 32-bit instruction formats, 4 GB of address space, and hardware memory protection. All TC3x sub-families share a common TriCore™ ISA, protecting software investment across the portfolio.
- Pin compatibility with AURIX™ TC2x for migration continuity
- The AURIX™ TC3x family is pin-compatible with the AURIX™ TC2x. This allows engineers to reuse PCB layouts and reduce re-qualification effort when migrating from TC2x to TC3x.
- AURIX™ Preferred Design House (PDH) ecosystem
- Infineon supports designs through a network of PDHs trained in AURIX™ MCU development. Local field application engineers address standard questions; dedicated automotive security experts handle complex safety topics.
- myICP collaboration platform for technical documentation
- Engineers can access additional documentation, training, and tools by registering on myICP.
- Software, SDKs & Tools: Infineon provides a free Eclipse-based IDE for TC3x application development, low-level driver libraries for peripheral configuration, and AUTOSAR BSW and MCAL packages.
- Evaluation kits: Evaluation kits are available to support hardware bring-up and software development for TC3x sub-families. Each kit provides a ready-to-test hardware platform, reducing bring-up time at the start of development.
- Digital collaterals: Datasheets, user manuals, code examples, and presentations are accessible in HTML format via the AURIX™ digital collaterals portal across desktop and mobile devices.
- Technical documentation via myICP: Additional documentation, training, and tools are available through the myInfineon Collaboration Platform (myICP). To register, sign up at myInfineon and send an access request to AURIX@infineon.com using a company email address.
- Microcontroller training and video hub: Expert tutorials and hands-on guides for AURIX™ Development Studio and TC3x peripheral configuration are available through the Microcontroller Training and Video Hub.
The AURIX™ TC3x is a family of 32-bit microcontrollers built on the TriCore™ architecture, designed for safety-critical automotive and industrial embedded control applications. Infineon's AURIX™ TC3x portfolio spans the TC32xLP low-power series to the TC39xXA high-performance series, covering 1 to 6 TriCore™ cores, clock frequencies up to 400 MHz, flash memory up to 16 MB, and on-chip RAM exceeding 6 MB. Discover the full AURIX™ TC3x portfolio.
Sub-families are organized by core count and application scope: the TC32xLP and TC33x series address single- and dual-core embedded control; the TC35xTA and TC36xDP series cover mid-range powertrain and ADAS applications; and the TC37x, TC38xQP, and TC39x series address high-core-count domain control and data fusion at up to 400 MHz.
All TC3x devices share a TriCore™ Instruction Set Architecture (ISA) and a scalable peripheral set, including CAN FD, LIN, Gigabit Ethernet, Signal Processing Units (SPU), and an eMMC interface for external flash.
- ASIL-D functional safety architecture: The AURIX™ TC3x implements a lockstep CPU architecture and hardware safety mechanisms supporting ISO 26262 ASIL-D compliance, reducing the need for external safety monitors in domain control designs and system BOM complexity.
- Integrated Hardware Security Module (HSM): The TC3x integrates HSM with asymmetric cryptography accelerators and Full EVITA, enabling secure boot and in-vehicle network authentication without an external security co-processor.
- Scalable multi-core architecture for real-time workload partitioning: The TC3x supports parallel execution of real-time control and sensor processing across multiple TriCore™ cores, allowing engineers to partition safety and non-safety workloads without additional external processors.
- Radar signal processing via dedicated SPUs: On-chip SPUs accelerate radar data processing for ADAS, reducing the need for a discrete radar DSP and lowering system power.
- Scalable pinout and feature set across sub-families: The TC3x offers scalable pinouts and feature sets, allowing software and PCB layouts to be reused across variants.
- CPU core count: CPU core count determines how many real-time tasks a microcontroller can execute concurrently. The AURIX™ TC3x spans 1 to 6 TriCore™ cores.
- CPU clock frequency: CPU clock frequency sets the upper bound on instruction throughput for time-critical control loops. Clock frequency ranges to 300 MHz across most sub-families, and up to 400 MHz on the TC38xQP and TC39xXX series.
- Flash memory: Flash memory determines how much application code, calibration data, and bootloader firmware the device stores without external memory. On-chip flash ranges up to 16 MB.
- Integrated RAM: Integrated RAM determines real-time data volume, stack, and communication buffers without external SRAM. On-chip RAM exceeds 6 MB.
- Functional Safety Level (ASIL): ASIL-D, as defined by ISO 26262, is the highest automotive safety integrity level. A higher ASIL rating requires greater hardware redundancy and diagnostic coverage above 99%, directly influencing sub-family selection and system architecture.
- ASIL-D safety architecture: The TC3x safety architecture supports ASIL-D decomposition per ISO 26262, achieving a diagnostic coverage target above 99% through lockstep CPU execution and integrated hardware safety mechanisms. This eliminates the need for external safety monitors, reducing system BOM and board area.
- HSM security performance: asymmetric cryptography and full EVITA: The integrated HSM supports asymmetric cryptography acceleration and Full EVITA, completing secure boot and in-vehicle network authentication without an external security IC.
- Radar processing: on-chip SPU offload for ADAS applications: The on-chip SPUs offload radar signal processing from the TriCore™ cores, maintaining real-time control loop performance under peak sensor data loads.
- Qualification: AEC-Q100: The AURIX™ TC3x is qualified to Automotive Electronics Council Q100 (AEC-Q100), confirming suitability for automotive operating environments.
- Automotive domain control and data fusion: For domain control units consolidating radar, LIDAR, and camera sensor inputs, the TC37x, TC38x, and TC39x sub-families are recommended because their 4 to 6 TriCore™ cores support parallel ASIL-D-compliant processing within a single device.
- ADAS: radar, LIDAR, and camera processing: The TC33xTA and TC39xXA sub-families include dedicated SPUs and ADAS-specific peripheral configurations for radar front-end processing that eliminate the need for a discrete radar DSP.
- Powertrain and electrification: The family supports inverter control, battery management, onboard charger, and DC-DC converter applications, meeting the functional safety requirements of ISO 26262 for high-voltage powertrain systems.
- Connected car: telematics, gateway, and In-Vehicle charging: Integrated connectivity peripherals support telematics units and connected gateways. The integrated HSM with Full EVITA addresses UN R155 cybersecurity compliance requirements, covering secure over-the-air update and in-vehicle network authentication without external security IC.
Step 1: Define core count
For concurrent execution of safety monitoring, motor control, and communication, select TC37x, TC38x, or TC39x (4–6 cores). For single-domain control, choose TC32x or TC33x sub-families.
Step 2: Confirm functional safety level
For ISO 26262 ASIL-D applications (domain control, steering, airbag), select a sub-family with a confirmed ASIL-D safety manual.
Step 3: Size flash and RAM to software footprint
Select a sub-family with at least 20% headroom above the AUTOSAR stack, combined code, calibration data and bootloader estimate.
Step 4: Match connectivity to system topology
Gigabit Ethernet is available on selected sub-families. CAN FD and LIN are available across the TC3x portfolio.
Step 5: Filter by ADAS features if required
For radar processing, select sub-families with integrated SPUs (TC33xTA, TC39xXA). Use the AURIX™ TC3x parametric selection tool:
Parameter: Sub-Family
- 1-3 cores, single domain: TC32x, TC33x
- 4-6 cores, ASIL-D: TC37x, TC38x, TC39x
- Radar SPU : TC33xTA, TC39xXA
- TriCore™ architecture: unified real-time processing core
- TriCore™ is a unified 32-bit microcontroller-DSP architecture, combining microcontroller real-time capability, DSP computational throughput, and RISC load-store code density in a reprogrammable core. It supports 16-bit and 32-bit instruction formats, 4 GB of address space, and hardware memory protection. All TC3x sub-families share a common TriCore™ ISA, protecting software investment across the portfolio.
- Pin compatibility with AURIX™ TC2x for migration continuity
- The AURIX™ TC3x family is pin-compatible with the AURIX™ TC2x. This allows engineers to reuse PCB layouts and reduce re-qualification effort when migrating from TC2x to TC3x.
- AURIX™ Preferred Design House (PDH) ecosystem
- Infineon supports designs through a network of PDHs trained in AURIX™ MCU development. Local field application engineers address standard questions; dedicated automotive security experts handle complex safety topics.
- myICP collaboration platform for technical documentation
- Engineers can access additional documentation, training, and tools by registering on myICP.
- Software, SDKs & Tools: Infineon provides a free Eclipse-based IDE for TC3x application development, low-level driver libraries for peripheral configuration, and AUTOSAR BSW and MCAL packages.
- Evaluation kits: Evaluation kits are available to support hardware bring-up and software development for TC3x sub-families. Each kit provides a ready-to-test hardware platform, reducing bring-up time at the start of development.
- Digital collaterals: Datasheets, user manuals, code examples, and presentations are accessible in HTML format via the AURIX™ digital collaterals portal across desktop and mobile devices.
- Technical documentation via myICP: Additional documentation, training, and tools are available through the myInfineon Collaboration Platform (myICP). To register, sign up at myInfineon and send an access request to AURIX@infineon.com using a company email address.
- Microcontroller training and video hub: Expert tutorials and hands-on guides for AURIX™ Development Studio and TC3x peripheral configuration are available through the Microcontroller Training and Video Hub.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community