Browse by category
TRAVEO™ T2G CYT2B6 series
Arm® Cortex®-M4F-based CYT2B6 series with 512 KB flash
TRAVEO™ T2G CYT2B7 series
Arm® Cortex®-M4F-based CYT2B7 series with 1 MB flash
TRAVEO™ T2G CYT2B9 series
Arm® Cortex®-M4F-based TRAVEO™ CYT2B9 series with 2 MB flash and CXPI controller support
TRAVEO™ T2G CYT2BL series
Single-core Arm® Cortex®-M4F-based CYT2BL series with 4 MB flash
TRAVEO™ T2G CYT3BB/CYT4BB series
Arm® Cortex®-M7F-based CYT3BB/CYT4BB series with 4 MB flash for high performance
TRAVEO™ T2G CYT4BF series
Arm® Cortex®-M7F dual core-based CYT4BF series with 8 MB flash for high performance
TRAVEO™ T2G CYT6BJ series
Arm® Cortex®-M7F quad core-based CYT6BJ series with 16 MB flash for high performance
About
The TRAVEO™ T2G connected MCU family redefines the capabilities of the smart world with its exceptional design, offering unparalleled scalability and network connectivity, all encapsulated within a single Arm® Cortex®-M4 and dual Cortex®-M7 configuration. Noteworthy performance enhancements are evident, transitioning from the TRAVEO™ T1G's 400 DMIPS to an impressive 1500 DMIPS in the TRAVEO™ T2G model.
Tailored for body electronics applications, the TRAVEO™ T2G family also ensures scalability across memory size and pin count. This ingenious IP compatibility empowers customers to seamlessly design and cultivate their systems using a unified MCU solution.
Advanced security includes HSM, dedicated Cortex®-M0+ for secure processing, and dual bank flash for FOTA compliance. The family supports six power modes to curtail ECU power usage.
Our TRAVEO™ T2G MCUs are accompanied by an optimized software platform encompassing essential components like AUTOSAR MCAL, self-test libraries, Flash EEPROM emulation, and security low-level drivers.
The ModusToolbox™ software stands as a testament to our commitment, providing a comprehensive development environment tailored for the TRAVEO™ T2G MCUs.
Infineon's family of 32-bit TRAVEO™ T2G Arm® Cortex® low-power microcontrollers are designed specifically for automotive body electronic applications. These microcontrollers offer several benefits to the automotive industry. Firstly, the chip solutions provide both single and dual options for automotive functions by Arm® Cortex®-M4/M7. This optimized memory footprint allows for a reduced bill of materials (BOM) which can lead to cost savings. Additionally, these microcontrollers offer state-of-the-art security features, including Secure Boot support by a dedicated M0+ core and security hardware to accelerate cryptographic functions. The microcontrollers also provide Real FOTA support based on security and dual-bank flash. Furthermore, these microcontrollers contain safety features and analysis reports compliant with ASIL-B standards. Lastly, the TRAVEO™ T2G body MCU portfolio offers a wide range of applications and a high level of software reuse for increased flexibility and efficiency.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
ModusToolbox™
ModusToolbox Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO T2G Microcontrollers and TRAVEO T2G Body Lite Kits.
DRIVECORE™ for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.
The TRAVEO™ T2G connected MCU family redefines the capabilities of the smart world with its exceptional design, offering unparalleled scalability and network connectivity, all encapsulated within a single Arm® Cortex®-M4 and dual Cortex®-M7 configuration. Noteworthy performance enhancements are evident, transitioning from the TRAVEO™ T1G's 400 DMIPS to an impressive 1500 DMIPS in the TRAVEO™ T2G model.
Tailored for body electronics applications, the TRAVEO™ T2G family also ensures scalability across memory size and pin count. This ingenious IP compatibility empowers customers to seamlessly design and cultivate their systems using a unified MCU solution.
Advanced security includes HSM, dedicated Cortex®-M0+ for secure processing, and dual bank flash for FOTA compliance. The family supports six power modes to curtail ECU power usage.
Our TRAVEO™ T2G MCUs are accompanied by an optimized software platform encompassing essential components like AUTOSAR MCAL, self-test libraries, Flash EEPROM emulation, and security low-level drivers.
The ModusToolbox™ software stands as a testament to our commitment, providing a comprehensive development environment tailored for the TRAVEO™ T2G MCUs.
Infineon's family of 32-bit TRAVEO™ T2G Arm® Cortex® low-power microcontrollers are designed specifically for automotive body electronic applications. These microcontrollers offer several benefits to the automotive industry. Firstly, the chip solutions provide both single and dual options for automotive functions by Arm® Cortex®-M4/M7. This optimized memory footprint allows for a reduced bill of materials (BOM) which can lead to cost savings. Additionally, these microcontrollers offer state-of-the-art security features, including Secure Boot support by a dedicated M0+ core and security hardware to accelerate cryptographic functions. The microcontrollers also provide Real FOTA support based on security and dual-bank flash. Furthermore, these microcontrollers contain safety features and analysis reports compliant with ASIL-B standards. Lastly, the TRAVEO™ T2G body MCU portfolio offers a wide range of applications and a high level of software reuse for increased flexibility and efficiency.
Our TRAVEO™ T2G preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use TRAVEO™ T2G and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success. So why wait? Achieve your goals and take your business to the next level.
TRAVEO™ T2G AUTOSAR Software
The TRAVEO™ AUTOSAR Software was introduced to the market in 2014 and has since undergone numerous improvements and upgrades. For the TRAVEO™ T2G, a mature, feature-rich driver layer is now available, which is developed, maintained, and supported by in-house TRAVEO™ experts. The TRAVEO™ T2G AUTOSAR Software was developed in compliance with AUTOMOTIVE SPICE and ISO26262 standards, making it suitable for applications with safety targets up to ASIL-B. Additionally, the delivery package includes the EB Tresos™ configuration tool, which comes with a node-locked license.
ModusToolbox™
ModusToolbox Software is a comprehensive suite of development tools that provides a flexible and efficient development environment. It supports the development cycle from setup to prototyping and final hardware implementation, specifically for TRAVEO T2G Microcontrollers and TRAVEO T2G Body Lite Kits.
DRIVECORE™ for TRAVEO™ T2G
Infineon’s TRAVEO™ T2G DRIVECORE™ is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Access to TRAVEO™ T2G Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional TRAVEO™ T2G technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to Traveo@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of TRAVEO™ T2G.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community