Overview
The PSOC™ 62xA, 62x8 device family is a high performance, dual-core CPU (Arm® Cortex®-M4 and Arm® Cortex®-M0+) MCU with rich analog blocks, digital peripherals, integrated security, and ultra-low-power operation. It is ideal for battery-operated applications, such as low-power edge computing and sensor data processing use cases.
Key Features
- Arm Cortex M4(150MHz) & M0+(100MHz)
- Up to 2048 KB flash/1024 KB SRAM
- HW crypto accelerator, secured boot
- 12-bit SAR ADC(2 MSPS),2xcomparator
- 2x SD / SDIO host /eMMC I/F
- CAPSENSE™, segment LCD, 2x PDM-PCM
- Quad SPI memory I/F for code/data
- 8x32bit, 24x16bit TCPWM
- 13xcomm blocks(I2C/SPI/UART), 2xI2S
- USB Full-Speed host/device
- 1.7V - 3.6V operation, on-chip buck
- Up to 102 IOs - TQFP,QFN, BGA,WLCSP
Applications
Compare families
Products
About
PSOC™ 6 microcontroller (MCU) family is a range of general-purpose MCUs built on an ultra-low-power architecture ideal for battery-operated, low-power applications. The PSOC™ 6 MCU platform is based on a dual-core CPU architecture based on ARM® Cortex®-M4 and Cortex®-M0+ that lets designers optimize for power and performance simultaneously. Security is built into the platform by incorporating a hardware-based Root of Trust (RoT), hardware cryptographic accelerators, isolated processing environments, secured boot, key storage, and secured firmware updates. All devices in the portfolio support capacitive touch interface featuring 4th-generation CAPSENSE™, and integrate a wide variety of analog and digital peripherals. The PSOC™ 62xA, 62x8 device family in the portfolio offers up to 2048 KB of flash, 1024 KB of SRAM, and a rich set of analog/digital peripherals. The PSOC™ 62xA, 62x8 family has up to 102 GPIOs, and is offered in the 124-BGA, 100-WLCSP, 128-TQFP, 68-QFN package configurations.
The PSOC™ 6 MCUs are well suited for battery-operated IoT applications with embedded security requirements. The PSOC™ 62x4 device family can act be used either as the main application MCU, or as a low-power coprocessor MCU with an applications processor. With two simulatenous sampling 12-bit SAR ADCs, Opamps, comparators, and high resolution PWMs, PSOC™ 62x4 family can implement a robust dual sensorless FOC motor control solutions that is a common requirement in residential HVAC applications and home appliances.
- GET the PSOC™ 62S2 Wi-Fi Bluetooth® Prototyping Kit (CY8CPROTO-062S2-43439)
- DOWNLOAD ModusToolbox™ software
- READ our application note: AN228571 Getting started with PSOC™ 6 MCU on ModusToolbox™ software
- PROTOTYPE rapidly with validated code examples
- WATCH our ModusToolbox™ video tutorial series
ModusToolbox™ software is a collection of development tools and embedded resources supporting Infineon devices.
The ModusToolbox™ tools package includes desktop applications that enable the creation of new embedded projects, managing software resources, configuring device peripherals and middleware, and multiple IDE options for compiling, programming, and debugging. Windows, Linux, and MacOS are supported.
These ModusToolbox™ applications utilize an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, and middleware from Infineon and partners. Middleware libraries include CAPSENSE™ HMI, connectivity, machine learning, graphics, security, and more.
ModusToolbox™ software currently supports application development within the following product families:
- 32-bit PSOC™ Arm® Cortex® MCUs
- 32-bit XMC™ industrial MCUs Arm® Cortex®-M
- 32-bit TRAVEO™ T2G Arm® Cortex® MCUs
- AIROC™ connected MCUs
- AIROC™ Bluetooth®
- USB-C Power Delivery controllers
- Wireless charging ICs
Drivers, middleware, and code examples are available for many Infineon products, including:
- AIROC™ Wi-Fi + Bluetooth®
- OPTIGA™ Trust
- XENSIV™ sensors
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and members to solve your design challenges anytime, from anywhere, in any topic, and your preferred language.
Infineon’s longevity program ensures that based on Infineon current estimate of and subject to the actual product demand, Infineon currently plans to have available the participating products, listed below, or a form, fit, and function-compatible device, for a minimum of 15 years from the date of first sale (the “Supply Period”).
PSOC™ 6 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Software is a modern, extensible development ecosystem. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ Software is architected to provide a flexible and comprehensive development experience. ModusToolbox™ Software supports industry standard toolchains and development tools like Eclipse IDE, Microsoft Visual Studio Code, IAR Embedded Workbench, Arm µVision. various compiler options (GNU, IAR, Arm). PSOC™ 6 is also supported by DEEPCRAFT™ Studio for developing Edge AI models.
PSOC™ 6 microcontroller (MCU) family is a range of general-purpose MCUs built on an ultra-low-power architecture ideal for battery-operated, low-power applications. The PSOC™ 6 MCU platform is based on a dual-core CPU architecture based on ARM® Cortex®-M4 and Cortex®-M0+ that lets designers optimize for power and performance simultaneously. Security is built into the platform by incorporating a hardware-based Root of Trust (RoT), hardware cryptographic accelerators, isolated processing environments, secured boot, key storage, and secured firmware updates. All devices in the portfolio support capacitive touch interface featuring 4th-generation CAPSENSE™, and integrate a wide variety of analog and digital peripherals. The PSOC™ 62xA, 62x8 device family in the portfolio offers up to 2048 KB of flash, 1024 KB of SRAM, and a rich set of analog/digital peripherals. The PSOC™ 62xA, 62x8 family has up to 102 GPIOs, and is offered in the 124-BGA, 100-WLCSP, 128-TQFP, 68-QFN package configurations.
The PSOC™ 6 MCUs are well suited for battery-operated IoT applications with embedded security requirements. The PSOC™ 62x4 device family can act be used either as the main application MCU, or as a low-power coprocessor MCU with an applications processor. With two simulatenous sampling 12-bit SAR ADCs, Opamps, comparators, and high resolution PWMs, PSOC™ 62x4 family can implement a robust dual sensorless FOC motor control solutions that is a common requirement in residential HVAC applications and home appliances.
- GET the PSOC™ 62S2 Wi-Fi Bluetooth® Prototyping Kit (CY8CPROTO-062S2-43439)
- DOWNLOAD ModusToolbox™ software
- READ our application note: AN228571 Getting started with PSOC™ 6 MCU on ModusToolbox™ software
- PROTOTYPE rapidly with validated code examples
- WATCH our ModusToolbox™ video tutorial series
ModusToolbox™ software is a collection of development tools and embedded resources supporting Infineon devices.
The ModusToolbox™ tools package includes desktop applications that enable the creation of new embedded projects, managing software resources, configuring device peripherals and middleware, and multiple IDE options for compiling, programming, and debugging. Windows, Linux, and MacOS are supported.
These ModusToolbox™ applications utilize an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, and middleware from Infineon and partners. Middleware libraries include CAPSENSE™ HMI, connectivity, machine learning, graphics, security, and more.
ModusToolbox™ software currently supports application development within the following product families:
- 32-bit PSOC™ Arm® Cortex® MCUs
- 32-bit XMC™ industrial MCUs Arm® Cortex®-M
- 32-bit TRAVEO™ T2G Arm® Cortex® MCUs
- AIROC™ connected MCUs
- AIROC™ Bluetooth®
- USB-C Power Delivery controllers
- Wireless charging ICs
Drivers, middleware, and code examples are available for many Infineon products, including:
- AIROC™ Wi-Fi + Bluetooth®
- OPTIGA™ Trust
- XENSIV™ sensors
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and members to solve your design challenges anytime, from anywhere, in any topic, and your preferred language.
Infineon’s longevity program ensures that based on Infineon current estimate of and subject to the actual product demand, Infineon currently plans to have available the participating products, listed below, or a form, fit, and function-compatible device, for a minimum of 15 years from the date of first sale (the “Supply Period”).
PSOC™ 6 is supported by ModusToolbox™, a unified ecosystem platform with tools and software solutions. ModusToolbox™ Software is a modern, extensible development ecosystem. Provided as a collection of development tools, libraries, and embedded runtime assets, ModusToolbox™ Software is architected to provide a flexible and comprehensive development experience. ModusToolbox™ Software supports industry standard toolchains and development tools like Eclipse IDE, Microsoft Visual Studio Code, IAR Embedded Workbench, Arm µVision. various compiler options (GNU, IAR, Arm). PSOC™ 6 is also supported by DEEPCRAFT™ Studio for developing Edge AI models.
Share in WeChat
Scan the QR code with your WeChat App to share this page.