Overview
PSOC™ Automotive Multitouch Gen6XL (CYAT8168X) is a single-chip, large touch-screen controller solution for automotive and transportation infotainment applications with improved electromagnetic emissions and immunity. The technology supports up to 15-inch-sized screens and offers features like thick-glove operation, water rejection for wet-finger tracking, and a low-power CAPSENSE™ button.
Key Features
- 32-bit Arm® Cortex® CPU
- Register-configurable
- Noise-suppression technologies
- Water-rejection tracking
- Screen sizes up to 15-inch diagonal
- Large object rejection
- Automatic baseline tracking
- 3.0 to 5.5 V analog supply
- Refresh rate up to 250 Hz
- Reports up to 10 fingers
- Automotive-A: -40°C to +85°C
- Automotive-S: -40°C to +105°C
Applications
Compare families
Products
About
The PSOC™ Gen6XL series (including CYAT8168X) is a high-performance capacitive touchscreen controller family built on Infineon’s 10+ years of touch expertise. Designed for automotive applications, it features tried-and-tested algorithms from 200+ man-years of firmware development, ensuring reliability, precision, and noise immunity.
Key Features
High-Performance Multi-Touch Sensing
· Detects up to 10 simultaneous touches with precise tracking
· Advanced capacitive sensing with digital signal processing
· Robust touch algorithms for accurate finger position reporting
Automotive-Grade Reliability
· AEC-Q100 qualified for harsh automotive environments
· Register-configurable methodology for flexible tuning
· Noise-resistant design for stable operation in EMI-prone conditions
Compact & Scalable Packaging
· 100-pin TQFP (14 × 14 × 1.4 mm, 0.5-mm pitch)
· 128-pin TQFP (14 × 20 × 1.4 mm, 0.5-mm pitch)
Seamless System Integration
· Host processor communication via industry-standard interfaces
· Supports touchsensors with FPC/PCB integration
The PSOC Automotive Gen6XL touch controller is a highly reliable and customizable device specifically designed for the automotive industry. It is Automotive Electronics Council (AEC) Q100 qualified and complies with MISRA-C / IATF 16949 standards. It features a 32-bit Arm Cortex CPU and is register-configurable with noise-suppression technology for display and EMI. The device is equipped with a variety of features such as AutoArmor, water rejection, wet-finger tracking, and automatic glove mode switching. It can handle screen sizes up to 15 inches, supports up to 10 touches at up to 250 Hz, and offers communication options including I2C up to 400 kbps and SPI up to 8 Mbps. The device comes in 128-pin and 100-pin TQFP packages, with ambient temperature ranges of Automotive-A: –40°C to 85°C and Automotive-S: –40°C to 105°C.
Gen6XL provides a seamless integration of a capacitive wake-up button. Capable of operating <50 µA for the low-power wake-up button scan to have power budget left for other system components. Enables implementation of both touchscreen and wake-up button functionality using a single integrated device reducing board space and costs.
Access to PSOC™ Automotive Multitouch Collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive Multitouch technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive Multitouch.
PSOC™ Multitouch Touch Tuning Host Emulator
The PSOC™ Touch Tuning Host Emulator is an essential and powerful tool designed to configure, tune, debug, and demonstrate touch screen devices. This official front-end tool provides a user-friendly interface that enables developers to test and evaluate touch screen performance with ease.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
The PSOC™ Gen6XL series (including CYAT8168X) is a high-performance capacitive touchscreen controller family built on Infineon’s 10+ years of touch expertise. Designed for automotive applications, it features tried-and-tested algorithms from 200+ man-years of firmware development, ensuring reliability, precision, and noise immunity.
Key Features
High-Performance Multi-Touch Sensing
· Detects up to 10 simultaneous touches with precise tracking
· Advanced capacitive sensing with digital signal processing
· Robust touch algorithms for accurate finger position reporting
Automotive-Grade Reliability
· AEC-Q100 qualified for harsh automotive environments
· Register-configurable methodology for flexible tuning
· Noise-resistant design for stable operation in EMI-prone conditions
Compact & Scalable Packaging
· 100-pin TQFP (14 × 14 × 1.4 mm, 0.5-mm pitch)
· 128-pin TQFP (14 × 20 × 1.4 mm, 0.5-mm pitch)
Seamless System Integration
· Host processor communication via industry-standard interfaces
· Supports touchsensors with FPC/PCB integration
The PSOC Automotive Gen6XL touch controller is a highly reliable and customizable device specifically designed for the automotive industry. It is Automotive Electronics Council (AEC) Q100 qualified and complies with MISRA-C / IATF 16949 standards. It features a 32-bit Arm Cortex CPU and is register-configurable with noise-suppression technology for display and EMI. The device is equipped with a variety of features such as AutoArmor, water rejection, wet-finger tracking, and automatic glove mode switching. It can handle screen sizes up to 15 inches, supports up to 10 touches at up to 250 Hz, and offers communication options including I2C up to 400 kbps and SPI up to 8 Mbps. The device comes in 128-pin and 100-pin TQFP packages, with ambient temperature ranges of Automotive-A: –40°C to 85°C and Automotive-S: –40°C to 105°C.
Gen6XL provides a seamless integration of a capacitive wake-up button. Capable of operating <50 µA for the low-power wake-up button scan to have power budget left for other system components. Enables implementation of both touchscreen and wake-up button functionality using a single integrated device reducing board space and costs.
Access to PSOC™ Automotive Multitouch Collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional PSOC™ Automotive Multitouch technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
- Sign up to myInfineon here.
- Send your access request to AUTOPSOC@infineon.com (with your company email address).
- You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on ModusToolbox™. Whether you're a beginner or a professional, learn the full potential of PSOC™ Automotive Multitouch.
PSOC™ Multitouch Touch Tuning Host Emulator
The PSOC™ Touch Tuning Host Emulator is an essential and powerful tool designed to configure, tune, debug, and demonstrate touch screen devices. This official front-end tool provides a user-friendly interface that enables developers to test and evaluate touch screen performance with ease.
Drive Core for PSOC™
Infineon’s PSOC™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.
By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.
We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.
Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.
Share in WeChat
Scan the QR code with your WeChat App to share this page.