Overview
The CY9BFx1xN/R series consists of a maximum 40 MHz Arm® Cortex®-M3 MCU with 512 KB + 32 KB of flash and 64 KB of SRAM, and peripheral functions such as USB, external bus I/F, various timers, ADCs, and communication interfaces (UART, CSIO, I2C, and LIN).
Key Features
- Arm® Cortex® M3 (144 MHz), 8x DMAC
- 512 KB + 32 KB/64 KB SRAM
- 16x 12-bit ADC
- 8x Base timer (PWC/Reload/PWM/PPG)
- 1x Dual timer, watch counter, RTC
- 3x MFT: Multi-function timer
- 8x MFS (UART/CSIO/LIN/I²C), 2x CAN
- 1x USB 2.0 (Host/Device)
- 3x QPRC (Quadrature Counter)
- 1x external bus I/F
- 2.7 V-5.5 V, three low-power modes
- Up to 103 IOs - LQFP, QFP, BGA
Applications
Products
About
478 CoreMark, 144 MHz Arm® Cortex®-M3 CPU
2.7 V to 5.5 V operating voltage
Up to 512 KB flash, 64 KB SRAM with a 16 KB work flash accelerator
Error-correcting code (ECC) support, hardware WDT, low-voltage detect, and clock supervisor blocks for safety-critical applications
3x Multi-function timers (MFT)
9x Programmable pulse generators (PPG)
8x Base timers
3x Quadrature Position/Revolution Counters (QPRC)
1x Dual timer, CRC, and watch counter
8x Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C
1x USB, 2x CAN and external bus interfaces
3x 12-bit, 2 Msps ADCs with a 16-channel multiplexer input
LQFP100, LQFP120, BGA112
- Download the CY9BFx1xN/R series datasheet
- Purchase the FM3 Starter Kit (FM3-100PMC-MB9BF516N) to evaluate the CY9Bx10N/R-Series and start development
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
478 CoreMark, 144 MHz Arm® Cortex®-M3 CPU
2.7 V to 5.5 V operating voltage
Up to 512 KB flash, 64 KB SRAM with a 16 KB work flash accelerator
Error-correcting code (ECC) support, hardware WDT, low-voltage detect, and clock supervisor blocks for safety-critical applications
3x Multi-function timers (MFT)
9x Programmable pulse generators (PPG)
8x Base timers
3x Quadrature Position/Revolution Counters (QPRC)
1x Dual timer, CRC, and watch counter
8x Multi-function serial (MFS) interfaces configurable as SPI, UART, I²C
1x USB, 2x CAN and external bus interfaces
3x 12-bit, 2 Msps ADCs with a 16-channel multiplexer input
LQFP100, LQFP120, BGA112
- Download the CY9BFx1xN/R series datasheet
- Purchase the FM3 Starter Kit (FM3-100PMC-MB9BF516N) to evaluate the CY9Bx10N/R-Series and start development
- Download the FM3 Peripheral Driver Library Software
- Start your first FM3 designs
- Join the Infineon Developer Community
Share in WeChat
Scan the QR code with your WeChat App to share this page.