- Smart TV
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
Nov 17, 2026
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
Nov 17, 2026
Business & Financial Press
Nov 11, 2026
Quarterly Report
Nov 10, 2026
Business & Financial Press
Nov 09, 2026
Types of microcontrollers: families and classifications explained
Microcontrollers are single-chip integrated circuits that combine a processor core, flash memory, RAM, and programmable peripherals — classified by bit-width, architecture, and application domain to match the demands of each embedded design.
- Bit-width — how much data the CPU processes per cycle: 8-bit, 16-bit, or 32-bit
- Processor architecture — the instruction set and core design: Arm® Cortex®-M, RISC-V, or Infineon’s TriCore™
- Application domain — the target market and its certification requirements: automotive, industrial, IoT, or general-purpose
Caption: Microcontroller classification hierarchy: bit-width, processor architecture, and application domain, with operating temperature range as a cross-cutting dimension
Alt text: Taxonomy diagram showing microcontrollers branching into three primary classification axes — bit-width (8-bit, 16-bit, 32-bit), processor architecture (Arm® Cortex®-M0/M0+/M3/M4/M7/M33/M55, TriCore™, RISC-V), and application domain (automotive, industrial, IoT, general-purpose) — with a horizontal band showing operating temperature range (-40°C to 85°C for commercial/industrial, -40°C to 150°C for automotive) crossing all three branches.
1. By bit-width — processing capacity
Bit-width sets how many bits the CPU handles in one operation. Think of it as lane count on a road: more lanes mean more data throughput.
Key facts:
- A 32-bit MCU processes four bytes simultaneously — four times the throughput of an 8-bit device
- 32-bit devices offer a 4 GB addressable memory space vs 256 bytes on a pure 8-bit bus
- Most new embedded designs today start at 32 bits — the cost premium over 8-bit is minimal in volume
2. By processor architecture — instruction set and core
Architecture determines the instruction set, available hardware extensions, and software ecosystem. Infineon uses three architecture families: Arm® Cortex®-M (multiple sub-variants spanning M0 to M55), the Infineon-proprietary TriCore™, and the open RISC-V ISA.
Infineon’s automotive Arm® Cortex®-M product families span single-core body electronics controllers through multi-core automotive SoCs, all qualified to AEC-Q100 Grade 1.
PSOC™ 4 Automotive microcontrollers pair a single Arm® Cortex®-M0+ core running at up to 96 MHz with on-chip programmable analog and digital peripherals. AEC-Q100 Grade 1 qualification and an operating range from -40 °C to +125 °C make them suited to lighting control, HVAC, seat adjustment, and window lift applications.
PSOC™ 6 Automotive microcontrollers combine an Arm® Cortex®-M4 application processor at 150 MHz with an Arm® Cortex®-M0+ co-processor at 100 MHz on a single die. On-chip hardware cryptography — AES-256, SHA-2, and asymmetric-key operations — supports connected applications: car access systems, V2X modules, and infotainment connectivity controllers.
TRAVEO™ T2G automotive SoCs run Arm® Cortex®-M7, M4, and M0+ cores concurrently. ASIL-B capability and optional 2D GPU variants address digital instrument clusters, body control modules, and gateway ECUs.
Infineon’s industrial and consumer Arm® Cortex®-M families range from entry-level M0 cores to dual-core M4 + M0+ combinations, covering motor control, IoT sensor nodes, and low-power AI/ML inference.
XMC™ 1000 microcontrollers use an Arm® Cortex®-M0 core for cost-sensitive industrial sensor and actuator designs. XMC™ 4000 microcontrollers add an Arm® Cortex®-M4 core with a hardware floating-point unit, targeting industrial motor drives and energy management.
PSOC™ 4 microcontrollers integrate an Arm® Cortex®-M0+ core with configurable analog and digital blocks, reducing external component count in IoT sensor nodes. PSOC™ 6 microcontrollers pair Arm® Cortex®-M4 and M0+ cores for low-power AI/ML workloads at the edge. MOTIX™ motor control SoCs embed an Arm® Cortex®-M0+ core alongside gate drivers and an analog front-end, replacing multiple discrete components in brushed and brushless motor drive designs.
Architecture selection quick guide:
- Arm® Cortex®-M0/M0+: right for low-cost sensing, HMI, and simple control — minimal code size, minimal power
- Arm® Cortex®-M4/M7: the industrial workhorse — hardware FPU and DSP make real-time motor control and power conversion practical
- Arm® Cortex®-M23: adds TrustZone® to the Arm® Cortex®-M0 class — used in MOTIX™ MCU for authenticated motor-drive SoCs
- Arm® Cortex®-M33: TrustZone® + performance — standard choice for PSA Certified IoT and industrial security designs
- Arm® Cortex®-M55 + Ethos™ U85: on-device AI inference at the edge — eliminates cloud latency for camera, audio, and sensor fusion
- TriCore™: ASIL-D by hardware design, not software workaround — the only Infineon core that reaches this level
3. By application domain — market and certification
Application domain shapes qualification standards, operating temperature, and safety certification — requirements that cannot be retrofitted after chip selection.
- Must pass AEC-Q100 stress qualification: temperature cycling, humidity, ESD testing
- Safety-critical ECUs (powertrain, ADAS, EV control) require ASIL-D — the highest ISO 26262 integrity level
- Devices must maintain reliability across a minimum 15-year vehicle lifetime
4. Memory and peripherals — the practical selection axis
Memory ranges by device class:
- Simple 8-bit nodes: from 4 kB flash / 256 B RAM
- Industrial 32-bit MCUs: typically 256 kB to 8 MB flash / 32 kB to 1 MB RAM
- High-end automotive SoCs: up to 64 MB on-chip flash
Common on-chip peripherals that eliminate external ICs:
- Communication: CAN, LIN, Ethernet, USB, SPI, I²C, UART
- Analog: ADCs, DACs, op-amps, comparators
- Control: hardware PWM timers, encoder interfaces, safety watchdogs
- Connectivity: Bluetooth Low Energy and Wi-Fi radio (IoT-class devices)
What is the difference between an 8-bit and a 32-bit microcontroller?
The core difference between an 8-bit and a 32-bit microcontroller is data throughput. An 8-bit device processes one byte per cycle — enough for LED control, basic sensor reading, and low-speed serial tasks. A 32-bit device processes four bytes simultaneously, with access to a 4 GB memory address space and hardware floating-point arithmetic.
- 32-bit devices support real-time operating systems; 8-bit devices typically run bare-metal firmware
- For any application requiring an RTOS, DSP workload, or functional safety certification, 32-bit is the minimum starting point
Is a microcontroller the same as a microprocessor?
A microcontroller and a microprocessor are not the same, though both contain a CPU core. The key distinction is integration:
- A microprocessor is a standalone CPU — it needs external RAM, external flash, and an OS to function (e.g. the processor inside a laptop or Raspberry Pi)
- A microcontroller integrates the CPU, flash, RAM, and peripherals on one chip — it runs firmware directly from power-on, with no external memory ICs required
- A typical 32-bit MCU includes between 64 kB and 8 MB of on-chip flash storage
Result: microcontrollers are smaller, lower in power consumption, and more cost-effective for dedicated embedded control tasks.
Which microcontroller families does Infineon offer, and what are they used for?
Infineon offers six active MCU families organized into two domains: automotive/functional safety and industrial/consumer. Each family targets a specific performance and certification tier:
What type of microcontroller is used in automotive applications?
Automotive MCUs must meet requirements well beyond commercial or industrial devices. The mandatory checklist:
- AEC-Q100 qualification — stress testing covers -40°C to 150°C temperature cycling, humidity, and ESD
- ISO 26262 functional safety — up to ASIL-D for the most demanding systems (powertrain, ADAS, EV motor control)
- 15-year lifetime reliability — far beyond the 10-year industrial standard
- Deterministic real-time execution — hard deadlines in safety-critical control loops cannot be missed
Infineon’s AURIX™ TC4x microcontrollers meet all of these requirements with up to six TriCore™ CPU cores and hardware lockstep for ASIL-D compliance.
Infineon's MCU portfolio spans two domains: automotive/functional safety and industrial/consumer. Every product family is matched to a specific performance, safety, and core tier — from simple 8/16-bit sensor nodes to ASIL-D multi-core automotive processors.
Automotive and functional safety
Industrial and consumer
Deciding between AURIX™ and XMC™ for a safety-rated industrial application? Our AURIX™ vs XMC™ microcontroller comparison breaks down architecture trade-offs, safety certification paths, and application fit side by side.
From AURIX™ multi-core MCUs certified to ASIL-D, to TRAVEO™ T2G body and cluster SoCs, XMC™ industrial motor controllers, PSOC™ programmable IoT and AI/ML devices, and MOTIX™ motor control SoCs — Infineon's microcontroller portfolio covers every application domain, safety tier, and performance class.