Browse by product information
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
Aug 24, 2026
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
Aug 24, 2026
Business & Financial Press
Aug 21, 2026
Business & Financial Press
Aug 10, 2026
Quarterly Report
Aug 05, 2026
Overview
The Easy family is the best choice for customers who are looking for a flexible and scalable power module solution. With the extension of the Easy 3B package, Infineon offers the broadest base-plate-less package portfolio with 12 mm height.
Key Features
- Compact module design
- Reliable mounting system
- PCB layout friendly
- Configuration flexibility
Applications
About
The flexible pin grid system is a perfect fit for customizing layout and pinout. The packages are without a base plate. The Easy 3B package extends the DCB surface area (DCB, direct copper bonding, is a substrate in the power module) of the current package by a factor of two while maintaining the same height. This is the ideal package for extending your current inverter design to achieve higher power with only few mechanical modifications. At the same time, this package has “inherited” many of the advantages such as flexible pinout, which is very important for customizing. It is already set for high-volume production.
Easy power modules are your best choice for reliable and flexible power module solutions. The Easy family with its EasyPIM™, EasyPACK™, and EasyDUAL™ configurations covers the full power range from 6 A up to 200 A at 600 V/650 V/1200 V in PIM or six-pack configurations. For applications where a 3-level topology is of interest, Easy offers also a full portfolio of 3-level configurations up to 400 A in a single module. The automotive Easy 1B and Easy 2B modules provide an automotive-qualified platform for flexible topologies for applications with a power range of up to 10 kW.
We continue to bring the newest technologies into this platform. In 2018, we announced the 1200 V IGBT7 in Easy1B/2B for industrial drive applications and have extended the Easy portfolio by integrating the TRENCHSTOP™ IGBT7 technology into the Easy 3B package.
By implementing these cutting-edge technologies, the Easy platform will offer you the best solution for all possible applications. Even if there is no standard product that fits your requirements, please do not hesitate to contact your Infineon sales partner for a customized solution.
We offer a wide range of CoolSiC™ MOSFET automotive power modules for hybrid and electric vehicles applications: traction inverters (to convert the DC from the high voltage battery to AC for the electric motors), on-board battery chargers, auxiliary inverters, HV/LV DC-DC converters and specific Fuel-Cell Electric Vehicles (FCEV) applications such as the fuel-cell air compressor and DC-DC boost converter.
The flexible pin grid system is a perfect fit for customizing layout and pinout. The packages are without a base plate. The Easy 3B package extends the DCB surface area (DCB, direct copper bonding, is a substrate in the power module) of the current package by a factor of two while maintaining the same height. This is the ideal package for extending your current inverter design to achieve higher power with only few mechanical modifications. At the same time, this package has “inherited” many of the advantages such as flexible pinout, which is very important for customizing. It is already set for high-volume production.
Easy power modules are your best choice for reliable and flexible power module solutions. The Easy family with its EasyPIM™, EasyPACK™, and EasyDUAL™ configurations covers the full power range from 6 A up to 200 A at 600 V/650 V/1200 V in PIM or six-pack configurations. For applications where a 3-level topology is of interest, Easy offers also a full portfolio of 3-level configurations up to 400 A in a single module. The automotive Easy 1B and Easy 2B modules provide an automotive-qualified platform for flexible topologies for applications with a power range of up to 10 kW.
We continue to bring the newest technologies into this platform. In 2018, we announced the 1200 V IGBT7 in Easy1B/2B for industrial drive applications and have extended the Easy portfolio by integrating the TRENCHSTOP™ IGBT7 technology into the Easy 3B package.
By implementing these cutting-edge technologies, the Easy platform will offer you the best solution for all possible applications. Even if there is no standard product that fits your requirements, please do not hesitate to contact your Infineon sales partner for a customized solution.
We offer a wide range of CoolSiC™ MOSFET automotive power modules for hybrid and electric vehicles applications: traction inverters (to convert the DC from the high voltage battery to AC for the electric motors), on-board battery chargers, auxiliary inverters, HV/LV DC-DC converters and specific Fuel-Cell Electric Vehicles (FCEV) applications such as the fuel-cell air compressor and DC-DC boost converter.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Explore our cutting-edge boards & designs
Explore further documentation
Discover our Infineon Academy learning platform