High and low side drivers
High side and low side gate driver ICs to control MOSFETs and IGBTs
Our gate driver IC solutions are the expert’s choice. We offer high and low side gate drivers with two non-interlocked channels including the new 650 V high and low side silicon on insulator (SOI) gate driver ICs with high current (2.5 A) and low current (0.7 A) options. With excellent ruggedness and noise immunity, these gate drivers are perfect for motor drives, home appliance, SMPS, battery-powered applications, and high-power lighting.
- Two non-interlocked channels
- High and low current option
- Noise immunity
- Excellent ruggedness
Products
About
Our top-of-the-line gate driver IC solutions are designed for precise control of MOSFETs and IGBTs, both on the high side and the low side. Trusted by industry experts, our gate driver ICs offer unmatched performance and reliability, making them the preferred choice for demanding applications. High side and low side gate drivers are essential components in power electronics systems for controlling MOSFETs and IGBTs. The high side driver is responsible for driving the upper switch (high side) of the power device, while the low side driver controls the lower switch (low side). These drivers ensure precise and synchronized switching of the power devices, enabling efficient power conversion and motor control.
We provide high and low side gate drivers with two non-interlocked channels ensuring a seamless and synchronized operation. But that's not all – we are proud to introduce our latest innovation: the 650 V high and low side Silicon on Insulator (SOI) gate driver ICs. With options for both high current (2.5 A) and low current (0.7 A), these gate drivers provide exceptional versatility and performance. Featuring excellent ruggedness and noise immunity, our gate drivers are perfectly suited for a wide range of applications including motor drives, home appliances, switch mode power supplies (SMPS), battery-powered devices, and high-power lighting systems. With our gate drivers, you can achieve precise control, efficient operation, and reliable performance, enabling your applications to excel in any environment.
Choose our gate driver ICs for their outstanding features, including shoot-through protection, high and low current options, and superior ruggedness. With their exceptional noise immunity, these gate drivers guarantee reliable and optimized performance for your critical applications. Together, high-side and low-side gate drivers provide the necessary control and protection features to ensure safe and efficient operation of power devices. They play a vital role in a wide range of applications, including motor drives, power supplies, inverters, and many more, enabling precise switching and control of power electronics systems. Trust the experts' choice – choose our gate driver ICs and take your designs to new heights of excellence.
Our top-of-the-line gate driver IC solutions are designed for precise control of MOSFETs and IGBTs, both on the high side and the low side. Trusted by industry experts, our gate driver ICs offer unmatched performance and reliability, making them the preferred choice for demanding applications. High side and low side gate drivers are essential components in power electronics systems for controlling MOSFETs and IGBTs. The high side driver is responsible for driving the upper switch (high side) of the power device, while the low side driver controls the lower switch (low side). These drivers ensure precise and synchronized switching of the power devices, enabling efficient power conversion and motor control.
We provide high and low side gate drivers with two non-interlocked channels ensuring a seamless and synchronized operation. But that's not all – we are proud to introduce our latest innovation: the 650 V high and low side Silicon on Insulator (SOI) gate driver ICs. With options for both high current (2.5 A) and low current (0.7 A), these gate drivers provide exceptional versatility and performance. Featuring excellent ruggedness and noise immunity, our gate drivers are perfectly suited for a wide range of applications including motor drives, home appliances, switch mode power supplies (SMPS), battery-powered devices, and high-power lighting systems. With our gate drivers, you can achieve precise control, efficient operation, and reliable performance, enabling your applications to excel in any environment.
Choose our gate driver ICs for their outstanding features, including shoot-through protection, high and low current options, and superior ruggedness. With their exceptional noise immunity, these gate drivers guarantee reliable and optimized performance for your critical applications. Together, high-side and low-side gate drivers provide the necessary control and protection features to ensure safe and efficient operation of power devices. They play a vital role in a wide range of applications, including motor drives, power supplies, inverters, and many more, enabling precise switching and control of power electronics systems. Trust the experts' choice – choose our gate driver ICs and take your designs to new heights of excellence.
Share in WeChat
Scan the QR code with your WeChat App to share this page.