Silicon carbide (SiC) modules shorten UPS development time by integrating multiple power semiconductor devices into a pre-engineered power block. For UPS efficiency optimization with SiC modules, this integrated approach reduces system-level design effort compared with discrete devices. Engineers can use this predictable hardware platform to verify power-stage performance and identify design limits early in development. The validated module-based power block can then be reused within the rectifier, inverter, or battery-converter design, reducing iterations, integration risk, and time to production.

  • Unequal parasitic inductance can disrupt current sharing between parallel devices
  • Poorly controlled switching loops can cause overshoot, ringing, and EMI
  • The PCB, busbar, and cooling system must be developed as one design
  • Protection and isolation circuits must operate reliably without excessive delay or noise sensitivity

Fast switching is only useful when its effects can be controlled in the final UPS hardware. With discrete SiC devices, the layout, gate drive, cooling, isolation, and mechanical design are tightly coupled. Changes in one area can affect others, and problems may not become visible until prototype testing. 

SiC modules usually deliver the greatest value in the UPS stage where switching losses, cooling requirements, or passive-component size create the main system constraint.

Infineon provides design resources for each stage of the SiC UPS validation workflow.

Infineon academy provides training on SiC implementation topics that directly affect UPS power-stage design, including device paralleling, parasitic effects, and DC-link integration. These courses can help engineers apply the simulation and validation resources listed above more effectively.

Alongside the extensive UPS design resources mentioned, additional materials are available to help you learn more about SMPS circuit creation and power-converter design optimization before hardware prototyping.

Infineon’s SMPS Designer, powered by PowerEsim, creates UPS auxiliary power-supply circuits from specified electrical requirements and evaluation-board starting points. Engineers can configure components and simulate converter behavior before prototyping.

The PowerEsim features  page explains the integrated analysis environment used to validate system-level power-conversion performance across representative UPS operating conditions.

Ready to simplify your power-supply development? 

1. Why is balanced parasitic inductance important when connecting devices in parallel?

Unequal parasitic inductance can lead to uneven current sharing between parallel devices, affecting system performance and reliability.

Poorly controlled switching loops can cause voltage overshoot, ringing, and electromagnetic interference (EMI).

Treating these elements as a unified system supports better electrical efficiency, thermal management, and overall performance.

They must respond reliably without excessive delay or susceptibility to electrical noise to detect faults and protect the system without causing false triggering or unnecessary delays.