CIPOS™ Prime
Automotive CoolSiC™ Power Module 1200 V
CIPOS™ Automotive power modules based on leading CoolSiC™ technologies designed for hybrid electric and full electric vehicle (xEV) auxiliary applications enabling high degree of integration and system cost-downs
CIPOS™ Prime Automotive power modules cover the full range of 18 mΩ to 62 mΩ at 1200 V, combining Infineon's leading CoolSiC™ Gen2 MOSFET technology with a compact, fully isolated dual in-line package (DIP 44×28 mm)
The modules come in 6-pack and 4-pack configurations and offer a specially optimized concept for integration in modern automotive and industrial power conversion systems such as on-board chargers, DC-DC converters, electric compressors, and EV charging stations.
The CIPOS™ Prime family enables market-standard packaging with best-in-class thermal performance through an industry-leading material selection, delivering superior power density and simplified system assembly.
All products are AQG-324 and AEC-Q101 certified, making them ready for the most demanding automotive requirements.
- CoolSiC™ Gen2 1200 V MOSFET
- Lower switching losses
- Superior gate oxide reliability
- Threshold voltage of Vth > 4 V
- Fullbridge & 3-phase bridge
- Rds from 18 mΩ to 62 mΩ
- AQG-324 and AEC-Q101 qualified
Products
About
As the automotive industry accelerates toward electrification, the demand for more efficient, reliable, and compact power conversion solutions has never been greater. Infineon's CIPOS™ Prime represents the next evolution — purpose-built for the rigorous demands of automotive xEV applications.
CIPOS™ Prime is a 1200 V automotive-grade CoolSiC™ MOSFET Molded Power Module, engineered to deliver superior switching performance, minimal losses, and unmatched system efficiency. As part of Infineon's broader Automotive CIPOS™ family — which includes CIPOS™ Maxi and mega — the Prime series is specifically optimized for high-power automotive and industrial power conversion applications ranging from 1 kW to 60 kW. By combining the broadest topology coverage in the market with pin-compatible, CIPOS™ Prime dramatically reduces customer redesign effort while elevating system performance. Backed by AEC-Q101 and AQG324 automotive qualification and secured high-volume supply, CIPOS™ Prime gives automotive OEMs and Tier-1 suppliers the confidence to design at scale — from prototype to mass production.
CIPOS™ Prime is engineered to solve the most critical challenges in automotive power module design — from assembly reliability to efficiency and procurement simplicity.
Key Features
- 1200V Automotive-Grade CoolSiC™ MOSFET — Molded power module optimized specifically for xEV applications
- Fully Isolated Dual In-Line Package (DIP 44×28mm) — Available in Full-Bridge and 3-Phase Bridge configurations
- 4-in-1 and 6-in-1 Topologies — Isolated DCB Aluminum Nitride (AlN) package for superior thermal performance
- Poka-Yoke Zig-Zag Pin-Out Design — Compact, industry-standard form factor designed to eliminate assembly errors
- Automotive Qualified — Fully certified per AEC-Q101 and AQG324 for mission-critical automotive use
- Widest Product Portfolio — Just 3 module variants cover 22 kW OBC and DC/DC topologies
- Improved Groove Design — Enhanced mechanical robustness over market-standard competitors
- Secured Automotive Supply Chain — High-volume manufacturing capability for large-scale automotive programs
Key Benefits
- Best-in-Class Module Solution — Market-standard compatible with zig-zag pin-out for easy design-in, minimizing redesign effort and accelerating time to market
- Simplified Procurement — same module footprint to cover the full 6.6 kW to 44 kW OBC and DC/DC power range, reducing inventory and supplier complexity
- Poka-Yoke Assembly Reliability — Zig-zag pin-out physically prevents incorrect insertion, eliminating assembly errors and reducing production rework
- Improved robustness — pin-compatible with market-standard modules, featuring an improved groove design for superior mechanical durability and long-term reliability
- Superior CoolSiC™ MOSFET Performance — Best-in-class switching performance with lower switching and conduction losses, enabling higher efficiency, greater power density, and extended EV driving range
- Unmatched Automotive Quality & Reliability — Fully qualified per AEC-Q101 and AQG324, backed by a secured high-volume automotive supply chain for mission-critical xEV applications
CIPOS™ Prime's versatile topology coverage and high-performance CoolSiC™ technology make it the ideal solution across a broad range of automotive and industrial power conversion applications. Its wide selection of module configurations enables optimum PCB design, reduced component count, improved reliability, and significantly shorter development cycles.
Automotive xEV Systems
Designed to meet the demanding requirements of modern electric and hybrid vehicles, CIPOS™ Prime supports the full range of automotive power conversion needs:
- Automotive On-Board Chargers (OBC) — 6.6 kW to 44 kW single- and three-phase charging solutions
- EV/PHEV DC-DC Converters — High-efficiency isolated DC-DC conversion for HV to LV power distribution
- HV Thermal Management — Efficient power control for battery and cabin thermal management systems
- Electric Compressors (e-Comp) — High-frequency motor drive for electric HVAC compressors
- Active Suspension Control — Precise, responsive power delivery for advanced chassis systems
Industrial Power Conversion
Beyond automotive, CIPOS™ Prime's high efficiency and reliability make it equally well-suited for a range of industrial power conversion applications:
- AC & DC EV Charging Stations — High-power, efficient charging infrastructure for public and private use
- PV Inverters & Energy Storage Systems (ESS) — Reliable power conversion for solar and grid-scale storage
- Server Power Supplies — High-efficiency, high-density power for data center applications
- Industrial Motor Drives & Servo Systems — Precise motion control for industrial automation
- HVAC Systems — Energy-efficient active PFC and variable-speed drive solutions for commercial and residential use
The CIPOS™ Prime family offers a comprehensive selection of CoolSiC™ 1200V modules, providing the flexibility to optimize your design for the ideal balance of efficiency, power density, and system cost. With on-resistance values ranging from 18 mΩ to 62 mΩ, the portfolio covers the full spectrum of automotive and industrial power conversion requirements.
As the automotive industry accelerates toward electrification, the demand for more efficient, reliable, and compact power conversion solutions has never been greater. Infineon's CIPOS™ Prime represents the next evolution — purpose-built for the rigorous demands of automotive xEV applications.
CIPOS™ Prime is a 1200 V automotive-grade CoolSiC™ MOSFET Molded Power Module, engineered to deliver superior switching performance, minimal losses, and unmatched system efficiency. As part of Infineon's broader Automotive CIPOS™ family — which includes CIPOS™ Maxi and mega — the Prime series is specifically optimized for high-power automotive and industrial power conversion applications ranging from 1 kW to 60 kW. By combining the broadest topology coverage in the market with pin-compatible, CIPOS™ Prime dramatically reduces customer redesign effort while elevating system performance. Backed by AEC-Q101 and AQG324 automotive qualification and secured high-volume supply, CIPOS™ Prime gives automotive OEMs and Tier-1 suppliers the confidence to design at scale — from prototype to mass production.
CIPOS™ Prime is engineered to solve the most critical challenges in automotive power module design — from assembly reliability to efficiency and procurement simplicity.
Key Features
- 1200V Automotive-Grade CoolSiC™ MOSFET — Molded power module optimized specifically for xEV applications
- Fully Isolated Dual In-Line Package (DIP 44×28mm) — Available in Full-Bridge and 3-Phase Bridge configurations
- 4-in-1 and 6-in-1 Topologies — Isolated DCB Aluminum Nitride (AlN) package for superior thermal performance
- Poka-Yoke Zig-Zag Pin-Out Design — Compact, industry-standard form factor designed to eliminate assembly errors
- Automotive Qualified — Fully certified per AEC-Q101 and AQG324 for mission-critical automotive use
- Widest Product Portfolio — Just 3 module variants cover 22 kW OBC and DC/DC topologies
- Improved Groove Design — Enhanced mechanical robustness over market-standard competitors
- Secured Automotive Supply Chain — High-volume manufacturing capability for large-scale automotive programs
Key Benefits
- Best-in-Class Module Solution — Market-standard compatible with zig-zag pin-out for easy design-in, minimizing redesign effort and accelerating time to market
- Simplified Procurement — same module footprint to cover the full 6.6 kW to 44 kW OBC and DC/DC power range, reducing inventory and supplier complexity
- Poka-Yoke Assembly Reliability — Zig-zag pin-out physically prevents incorrect insertion, eliminating assembly errors and reducing production rework
- Improved robustness — pin-compatible with market-standard modules, featuring an improved groove design for superior mechanical durability and long-term reliability
- Superior CoolSiC™ MOSFET Performance — Best-in-class switching performance with lower switching and conduction losses, enabling higher efficiency, greater power density, and extended EV driving range
- Unmatched Automotive Quality & Reliability — Fully qualified per AEC-Q101 and AQG324, backed by a secured high-volume automotive supply chain for mission-critical xEV applications
CIPOS™ Prime's versatile topology coverage and high-performance CoolSiC™ technology make it the ideal solution across a broad range of automotive and industrial power conversion applications. Its wide selection of module configurations enables optimum PCB design, reduced component count, improved reliability, and significantly shorter development cycles.
Automotive xEV Systems
Designed to meet the demanding requirements of modern electric and hybrid vehicles, CIPOS™ Prime supports the full range of automotive power conversion needs:
- Automotive On-Board Chargers (OBC) — 6.6 kW to 44 kW single- and three-phase charging solutions
- EV/PHEV DC-DC Converters — High-efficiency isolated DC-DC conversion for HV to LV power distribution
- HV Thermal Management — Efficient power control for battery and cabin thermal management systems
- Electric Compressors (e-Comp) — High-frequency motor drive for electric HVAC compressors
- Active Suspension Control — Precise, responsive power delivery for advanced chassis systems
Industrial Power Conversion
Beyond automotive, CIPOS™ Prime's high efficiency and reliability make it equally well-suited for a range of industrial power conversion applications:
- AC & DC EV Charging Stations — High-power, efficient charging infrastructure for public and private use
- PV Inverters & Energy Storage Systems (ESS) — Reliable power conversion for solar and grid-scale storage
- Server Power Supplies — High-efficiency, high-density power for data center applications
- Industrial Motor Drives & Servo Systems — Precise motion control for industrial automation
- HVAC Systems — Energy-efficient active PFC and variable-speed drive solutions for commercial and residential use
The CIPOS™ Prime family offers a comprehensive selection of CoolSiC™ 1200V modules, providing the flexibility to optimize your design for the ideal balance of efficiency, power density, and system cost. With on-resistance values ranging from 18 mΩ to 62 mΩ, the portfolio covers the full spectrum of automotive and industrial power conversion requirements.
Share in WeChat
Scan the QR code with your WeChat App to share this page.