Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
TLE9872-2QXW40
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLE9872-2QXW40

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9872-2QXW40
TLE9872-2QXW40


Product details

  • Operational Amplifier
    Yes

OPN
TLE98722QXW40XUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Benefits

  • Best-in-class device
  • Optimized BOM cost
  • Compact dimensions
  • Premium design-in experience

Applications

Documents

Design resources

Developer community