TLE4268GS

TLE4268GS

The TLE4268GS is a 5-V low-drop fixed-voltage regulator. The maximum input voltage is 45 V. It can deliver an output current of at least 180 mA.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4268GS
TLE4268GS


Product details


OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The IC is short-circuit proof and features temperature protection that disables the circuit in the event of impermissibly high temperatures. The watchdog function is disabled as a function of the load, so that a controller is not interrupted during sleep mode by a watchdog reset.

Features

  • Output voltage tolerance  ≤   ± 2%
  • Very low current consumption
  • Low-drop voltage
  • Watchdog
  • Settable reset threshold
  • Overtemperature protection
  • Reverse polarity protection
  • Short-circuit proof
  • Suitable for use in automotive electronics
  • Wide temperature range
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Robust protection features
  • Wide input operation and temperature range

Applications

Documents

Design resources

Developer community