T3381N34TOH
coming soon
coming soon
RoHS Compliant
Lead-free

T3381N34TOH

3400 V phase control thyristor disc

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

T3381N34TOH
T3381N34TOH


Product details

  • Clamping force [kn] range
    42 to 95
  • ITAVM/TC [A/°C] (@180° el sin)
    3400/85
  • ITSM [A] (@10ms, Tvj max)
    5900
  • rT [mΩ] (@Tvj max)
    0.142
  • RthJC [K/kW] (@180° el sin)
    6.8
  • Tvj [°C] max
    125
  • VDRM / VRRM [V]
    3400
  • VT0 [V] (@Tvj max)
    0.96
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    17405

OPN
T3381N34TOHXPSA1
Product Status coming soon
Infineon Package BG-T12026K-1
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE

Product Status coming soon
Infineon Package BG-T12026K-1
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Phase Control Thyristor 3400 V, 3400 A with 120 mm diameter and a height of 26 mm assembled in high reliable, robust and hermetic sealed ceramic housings. The T3381N prime disc is specially optimized for hydrogen applications and offers the highest current capability in the market.

Features

  • Full blocking 50/60Hz
  • High DC blocking stability
  • High surge current capability
  • Industial standard package

Applications

Documents

Design resources

Developer community