Clamping force [kn] range30 to 65
-
ConfigurationElectrical Triggered Phase Control Thyristor
-
HousingDisc dia 100mm height 26mm / Ceramic
-
ITAVM/TC [A/°C] (@180° el sin)1960/85
-
ITAVM1960 (180 ° el sin)
-
ITSM [A] (@10ms, Tvj max)35000
-
ITSM35000 A
-
rT [mΩ] (@Tvj max) max0.15
-
RthJC [K/kW] (@180° el sin) max12.5
-
tq [µs]300
-
Tvj [°C] max125
-
VDRM / VRRM [V]2200
-
VDRM/ VRRM (V)2200 V
-
VT/IT [V/kA] (@Tvj max)2.20/8.0
-
VT0 [V] (@Tvj max) max0.9
-
∫I2dt [A²s · 103] (@10ms, Tvj max)6125
| Recommended | ||
|
OPN
|
T1960N22TOFVTXPSA1 | |
| Product Status | active and preferred | |
| Infineon Package | BG-T11035-1 | |
| Package Name | N/A | |
| Packing Size | 2 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
HU
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | BG-T11035-1 |
| Package Name | - |
| Packing Size | 2 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
HU
|
| Country of Diffusion (CoD) |
DE
|
Features
- Full blocking capability 50/60 Hz
- High DC blocking stability
- High surge current capability
- High turn-on di/dt capability
- High dv/dt capability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.