SPA04N80C3

SPA04N80C3

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SPA04N80C3
SPA04N80C3


Product details

  • ID (@25°C) max
    4 A
  • ID max
    4 A
  • IDpuls max
    12 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO220 FullPAK
  • Polarity
    N
  • Ptot max
    38 W
  • QG
    20 nC
  • QG (typ @10V)
    20 nC
  • RDS (on) max
    1300 mΩ
  • RDS (on) (@10V) max
    1300 mΩ
  • RthJA max
    80 K/W
  • RthJC max
    4 K/W
  • Rth
    4 K/W
  • Special Features
    price/performance
  • VDS max
    800 V
  • VGS(th) range
    2.1 V to 3.9 V
  • VGS(th)
    3 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Replacement for CoolMOS™ C3 is CoolMOS™ P7 800V CoolMOS™ C3 is Infineon's third series of CoolMOS™ with market entry in 2001. C3 is the "working horse" of the portfolio.

Features

  • Low specific on-state resistance (RDS(on)*A)
  • Very low energy storage in output capacitance (Eoss) @400V
  • Low gate charge (Qg)
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ technology has been manufactured by Infineon since 1998

Benefits

  • High efficiency and power density
  • Outstanding cost/performance
  • High reliability
  • Ease-of-use

Applications

Documents

Design resources

Developer community