SN7002W
Active
RoHS Compliant
Lead-free

SN7002W

N-Channel Small Signal MOSFET 60 V in SOT-323 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SN7002W
SN7002W


Product details

  • Ciss
    34 pF
  • Coss
    7.2 pF
  • ID max
    0.23 A
  • IDpuls max
    0.9 A
  • Operating Temperature min
    -55 °C
  • Operating Temperature max
    150 °C
  • Package
    SOT-323
  • Polarity
    N
  • Ptot max
    0.5 W
  • QG (typ @10V)
    0.23 nC
  • RDS (on) (@10V) max
    5000 mΩ
  • Special Features
    Small Signal
  • VDS max
    60 V
  • VGS(th) range
    0.8 V to 1.8 V

OPN
SN7002WH6327XTSA1
Product Status active
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,MY
Infineon technologies offers automotive and industrial manufacturers a broad portfolio of N- and P-Channel Small Signal MOSFETs that meet and exceed the highest quality requirements in well-known industry standard packages. With unmatched levels of reliability and manufacturing capacity these components are ideally suited for a wide variety of applications including LED Lighting , ADAS, body control units, SMPS and motor control .

Features

  • Enhancement mode
  • Logic level
  • Avalanche rated
  • Fast switching
  • dv/dt rated
Pb-free lead-plating
  • RoHS compliant, Halogen-free
  • Qualified according to Automotive Std
  • PPAP capable

Benefits

  • Low RDS(on) for Efficiency
  • Small packages save PCB space
  • Best-in-class quality and reliability
Documents

Design resources

Developer community