SLN37GDA100KM
Active and preferred
RoHS Compliant

SLN37GDA100KM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLN37GDA100KM
SLN37GDA100KM


Product details

  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    ePass eSign CC EAL5+ high targeted
  • EEPROM
    100 KByte
  • Interfaces
    ISO 14443 A/B, ISO 7816
  • Leading Technologies
    ARM(R) SecureCore300 SC300
  • OS Provider
    Masktech (MTCOS ID 2.6)
  • Product Description
    Native generic ID platform for ePKI use case
  • Supported Standards
    ISO/IEC 18013
  • Symmetric Cryptography
    AES up to 256-bit, DES, 3DES
  • Use Cases
    eSignature

OPN
Product Status active and preferred
Infineon Package S-COM10.8-6
Package Name N/A
Packing Size 1
Packing Type REEL FOR CHIP CARD
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status
Active
Infineon Package S-COM10.8-6
Package Name -
Packing Size 1
Packing Type REEL FOR CHIP CARD
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community