SLM 76CF3601P
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-40 °C to 105 °C
-
ApplicationsSIM, industrial applications
-
CPU16-bit
-
Delivery FormsMFF2, P-M2M4.7, sawn wafer
-
InterfacesISO 7816
-
Leading TechnologiesSOLID FLASH™
-
NVM360 KByte
-
PackageMFF2, P-M2M4.7
-
Product Descriptionsecurity controller, optimized for industrial applications (SIM)
-
RAM8 KByte
-
Symmetric CryptographyDES, 3DES, AES up to 256-bit
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- 16-bit CPU
- 360 kB SOLID FLASH™
- Symmetric cryptography (AES, DES, 3DES)
- ISO 7816 interface
- Industrial grade ( -40° to 105°C)
- 8 kB RAM
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.