SLJ38GXXXX1FY
Active and preferred
RoHS Compliant

SLJ38GXXXX1FY

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLJ38GXXXX1FY
SLJ38GXXXX1FY


Product details

  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    FIDO L3+
  • EEPROM range
    106.68 KByte to 127.57 KByte
  • Interfaces
    ISO 14443 A/B, ISO 7816
  • Leading Technologies
    SOLID FLASH™, VHBR
  • OS Provider
    SECORA™ ID S/X v2.01
  • Product Description
    Java Card platform including IFX - FIDO2.1 V1.2
  • Supported Standards
    GP 2.3.1, JC 3.1.0
  • Symmetric Cryptography
    AES up to 256-bit, 3DES
  • Use Cases
    FIDO

OPN
Product Status active and preferred
Infineon Package T-SAMPLE1-8
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status
Active
Infineon Package T-SAMPLE1-8
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community