SLJ38GXXXX1CY
Active and preferred
RoHS Compliant

SLJ38GXXXX1CY

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLJ38GXXXX1CY
SLJ38GXXXX1CY


Product details

  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    CC EAL6+ high, EMVCo
  • EEPROM range
    160 KByte to 250 KByte
  • Interfaces
    ISO 14443 A/B, ISO 7816
  • Leading Technologies
    SOLID FLASH™, VHBR, (Infield Update & MOC available for SECORA ID X)
  • OS Provider
    SECORA™ ID S/X v2.01
  • Product Description
    Java Card platform with Eclipse Development tool
  • Supported Standards
    GP 2.3.1, JC 3.1.0
  • Symmetric Cryptography
    AES up to 256-bit, 3DES
  • Use Cases
    National eID, ePassport, eHealth card, eDriver's License, eSignature, ISO7816-4 Data structure for customization etc.

OPN
Product Status active and preferred
Infineon Package T-SAMPLE1-8
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status
Active
Infineon Package T-SAMPLE1-8
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community