SLE 97CUNFX8000PE

SLE 97CUNFX8000PE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLE 97CUNFX8000PE
SLE 97CUNFX8000PE


Product details

  • Ambient Temperature range
    -25 °C to 85 °C
  • Applications
    SIM and UICC for mobile communication
  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    CC EAL5+ high, EMVCo
  • CPU
    32-bit
  • Delivery Forms
    SMD, sawn wafer
  • Interfaces
    USB, SWP, NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO 7816
  • Leading Technologies
    SOLID FLASH™
  • NVM
    800 KByte
  • Product Description
    32-bit USB and SWP SIM card security cryptocontroller
  • RAM
    32 KByte
  • Symmetric Cryptography
    DES, 3DES, AES up to 256-bit
  • Use Cases
    SIM and UICC for mobile communication

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community