SLE 97CUNFX1M30PE
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-25 °C to 85 °C
-
ApplicationsSIM and UICC for mobile communication
-
Asymmetric CryptographyECC up to 521-bit, RSA up to 4096-bit
-
CertificationsCC EAL5+ high, EMVCo
-
CPU32-bit
-
Delivery FormsSMD, sawn wafer
-
InterfacesUSB, SWP, NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO 7816
-
Leading TechnologiesSOLID FLASH™
-
NVM1.3 MByte
-
Product Description32-bit USB and SWP SIM card security cryptocontroller
-
RAM32 KByte
-
Symmetric CryptographyDES, 3DES, AES up to 256-bit
-
Use CasesSIM and UICC for mobile communication
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.