SLC37MWAXXX
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Additional InformationPlease note that xxx in product names stands for NVM size
-
Ambient Temperature range-25 °C to 85 °C
-
ApplicationsSIM and UICC for mobile communication
-
Asymmetric CryptographyRSA up to 4096-bit, ECC up to 521-bit
-
CertificationsEMVCo, CC EAL6+ high
-
CPU32-bit
-
Delivery FormsSMD, CSP, sawn wafer
-
InterfacesUSB, I2C, SWP, SPI, NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO 7816, GPIOs
-
Leading TechnologiesSOLID FLASH™, NFC optimized
-
NVM range1 MByte to 2 MByte
-
Product Description32-bit USB and SWP SIM card security cryptocontroller
-
RAM48 KByte
-
Symmetric CryptographyAES up to 256-bit, DES, 3DES
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.