SLC27PDL584AS
Active and preferred
RoHS Compliant

SLC27PDL584AS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLC27PDL584AS
SLC27PDL584AS


Product details

  • Ambient Temperature range
    -25 °C to 85 °C
  • Applications
    Payment
  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    CC EAL6+, EMVCo
  • CPU
    TEGRION™ 32-bit Arm® v8-M
  • Delivery Forms
    Dual-interface, Sawn wafer
  • Interfaces
    NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), ISO/IEC 7816, ISO/IEC 18092 passive mode, ISO/IEC 14443 A/B
  • Leading Technologies
    TEGRION™, SOLID FLASH™, Coil on Module, Integrity Guard 32
  • NVM
    584 KByte
  • Product Description
    Dual-interface security cryptocontroller
  • RAM
    20 KByte
  • Symmetric Cryptography
    AES up to 256-bit, DES, 3DES

OPN
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community