SLC27GDA584
Active and preferred
RoHS Compliant

SLC27GDA584

TEGRION™ SLC27GDA584

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SLC27GDA584
SLC27GDA584


Product details

  • Ambient Temperature range
    -25 °C to 85 °C
  • Applications
    Government Identification
  • Asymmetric Cryptography
    ECC up to 521-bit, RSA up to 4096-bit
  • Certifications
    EMVCo CC EAL6+ high
  • CPU
    TEGRION™ 32-bit Arm® v8-M
  • Delivery Forms
    contactless module, dual-interface module, sawn wafer
  • Interfaces
    ISO 14443 A/B Very High Bit Rates (VHBR) ISO 7816
  • NVM
    584 KByte
  • RAM
    20 KByte
  • Symmetric Cryptography
    AES up to 256-bit, DES, 3DES

OPN
Product Status active and preferred
Infineon Package P-MCS8-2
Package Name N/A
Packing Size 1
Packing Type REEL FOR CHIP CARD
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status
Active
Infineon Package P-MCS8-2
Package Name -
Packing Size 1
Packing Type REEL FOR CHIP CARD
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The SLC27GDA584 is the newest addition to the TEGRION™ SLC2xG security controller family, optimized for Government Identification applications. Powered by Infineon’s advanced security technology Integrity Guard 32, it demonstrates robust security, effortless implementation, rapid design-in and a fast time to market. The SLC27GDA584 is built on a cutting-edge 28nm power-optimized technology, and it delivers innovation and long-term reliability.

Features

  • High-performance Dual-32-bit CPU
  • Integrity Guard 32 security concept
  • 584 KB user SOLID FLASH™ NVM
  • 20 KB RAM
  • 4 KB instruction, 1 KB data cache
  • Crypto engine for RSA, ECC
  • Crypto engine for AES, DES
  • UART, contactless interface
  • Very high bit rates
  • Common Criteria EAL 6+ (high)
  • Self-secured digital protection

Benefits

  • Meets highest security standards
  • Unmatched transaction performance
  • Easy implementation
  • Rapid design-in and time to market
  • Minimized Total Cost of Ownership
  • Ready for a long product lifetime
  • Effortless lasting security
Documents

Design resources

Developer community