I(FSM) max150 A
-
IF max75 A
-
IR max250 µA
-
Irrm93 A
-
TechnologyEmitter Controlled Diode 3
-
VDS max1700 V
-
VF1.8 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Soft, fast switching
- Low reverse recovery charge
- Small temperature coefficient
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.